Pneumatic Solenoid Valve - H Micro Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatic Solenoid Valve - H Micro Series

Pneumatic Solenoid Valve - H Micro Series

The H Micro series is an air piloted subbase valve. It is plugin only and is mounted on a manifold base which holds 4 valves. Functions are 4/2, 4/3, and dual 3/2. The manifold bases contain circuit boards for collective wiring / fieldbus.

Technical Specifications

  • For Fluid Type: Inert Gases
  • Maximum Operating Temperature: 120 °F, 49 °C
  • Minimum Operating Temperature: 5 °F, -15 °C
  • Maximum Operating Pressure: 120.0 psig
  • Function: Dual 3-way & 4-way, Solenoid air operated
  • Valve Type: Dual 3 Way, 4 Way
  • Number of Positions: 2, 3
  • Number of Ports: 5
  • Actuation Type: Solenoid Air Operated
  • Mounting Type: Manifold
  • Number of Manifold Outlets: 32
  • Port Size: End plate ports - 3/8" BSPP or NPT | Manifold working ports - tubing sizes 4mm, 6mm, 8mm, 10 mm - 5/32", 1/4", 3/8"
  • Port Type: M7, Tube Push-In Connections
  • Minimum Flow Rate: 0.3 Cv
  • Maximum Flow Rate: 0.35 Cv
  • Input Voltage: 24VDC
  • Electrical Connection: 25-pin D-sub
  • Fieldbus Protocol: Ethernet I/P, Devicenet, Controlnet, Profibus, Canopen, ASi, Interbus-S, Modbus/TCP, Profinet
  • Specifications Met: EMC/CE, IP65
  • Pressure Rating: VAC - 120 psig
  • Minimum Operating Pressure: 5/2 dual solenoids: 1,7bar (24,7 psig)<br />Other spring return functions: 3,0 bar (43,5 psig)
  • Operating Temperature: -15 to +49 °C, +5 to +120 °F
  • Media: Inert Gases
  • Lubricant: Not reqd
  • Power Consumption: 1W
  • Body Material: Polyamide Reinforced Fiberglass
  • Seal Material: Buna N
Safety Warning

Full Product Description

The H Micro series valve is an internal/external air piloted subbase style valve. The H Micro valves are plugin only and are mounted on a manifold base which holds 4 valve modules. Available valve functions are:

    • 4/2, single and double solenoid
    • 4/3, all ports blocked in the center position, double solenoid 
    • Dual 3/2, NC/NC, NO/NO, and NO/NC double solenoid

The manifold bases hold four valve modules, and contain circuit boards, for collective wiring, that can be either single address (for single solenoid valves), or double address (for double solenoid valves). The manifold bases have either side or bottom M7 ports. Several sizes of tube fittings can be installed in the M7 ports. The collective wiring options are:

    • 25 pin Dsub
    • Moduflex fieldbus (Devicenet, Profibus DP, CANopen, Interbus-S, and ASi)
    • Turck (CANopen, DeviceNet, Profibus DP, Ethernet I/P, Modbus TCP, and Profinet)
    • H Series Industrial Communication System (Ethernet I/P, DeviceNet, ControlNet, and Profibus DP)

The H Micro valve manifold can be field converted from internal to external pilot supply by moving the M7 plug located on the right hand end plate to the appropriate port. Internal pilot operation means the supply pressure on the #1 port is directed to the end of the valve where the solenoid operator, when actuated, allows the supply pressure to pass, which then is applied to the piston to shift the spool. External pilot is when the valve gets its "internal" pressure from an "external pilot port" instead of the #1 port. These valves can be used with Isysnet, Turcknet, or Moduflex fieldbus. 

Markets
• Factory Automation
• Packaging Machinery
• Miscellaneous Process

Features/Benefits
• Compact manifold
• Several pneumatic zones
• Up to 32 Plug-In valve functions
• Multi-wiring connection
• Industrial communication with Ethernet and IO-Link

Applications
• Machine tool
• Assembly lines
• End of arm tooling
• Case erectors
• Palletising
• Wrapping/bundling

Related Documents

×

687PDC
687577