Pneumatic Solenoid Valve - PS1E Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatic Solenoid Valve - PS1E Series

Pneumatic Solenoid Valve - PS1E Series

The PS1E series valve is an internal air piloted stacking style valve with plug-in coils. Available valve functions are 3/2, and 5/2 single and double solenoid. Each valve is individually wired. Surge suppressors with an indicating LED are available.

Technical Specifications

  • For Fluid Type: Air
  • Maximum Operating Temperature: 140 °F, 60 °C
  • Minimum Operating Temperature: 5 °F, -15 °C
  • Maximum Operating Pressure: 120.0 psi, 8 bar
  • Function: 3-way & 4-way, Solenoid air & Remote Pilot operated
  • Valve Type: 3 Way, 4 Way
  • Number of Positions: 2, 3
  • Number of Ports: 3 or 4
  • Actuation Type: Solenoid Air & Remote Pilot Operated
  • Override Functionality: Non-Locking and Locking Manual Overrides
  • Mounting Type: Stacking
  • Number of Manifold Outlets: No maximum
  • Port Size: 5/32", 1/4", 6 mm tube
  • Port Type: Tube
  • Minimum Flow Rate: 0.14 Cv
  • Maximum Flow Rate: 0.16 Cv
  • Input Voltage: 12 to 48VDC, 120/240VAC
  • Electrical Connection: 15mm, 3 pin, DIN
  • Specifications Met: IP65
  • Pressure Rating: 40 to 120 psig, 3 to 8.2 bar
  • Minimum Operating Pressure: 40 psig
  • Operating Temperature: -15 to +60 °C, +5 to +140 °F
  • Media: Air
  • Lubricant: Lubricated or Non-Lubricated air
  • Power Consumption: 1.2W, 1.6VA
  • Body Material: Glass Filled Polyamide
  • Seal Material: Poppet: Polyurethane | Seals: Nitrile (Buna N)
Safety Warning

Full Product Description

The PS1E series valve is an internal air piloted stacking style valve. The PS1E valves are stacking style only with plug-in coils. Available valve functions are 3/2, and 5/2 single and double solenoid.  Each valve is individually wired with a separate conductor. Surge suppressors with an indicating LED are available and are mounted between the coil and the valve body. Internal pilot operation means the supply pressure on the #1 port is directed to the end of the valve where the solenoid operator, when actuated, allows the supply pressure to pass, which is then applied to the piston to shift the spool.  

Markets
• Miscellaneous Processing
• Factory Automation

Features/Benefits
• Various manual override
• Voltages ranges
• High flow
• Low power
• Mobile version
• Food version

Applications
• Valve piloting
• Small actuator piloting
• Blowing

Related Documents

Selector Guides
Pneumatic Calculator
Literature and Reference Materials
PS1E Valves - Catalog PCC-4
×
Products

687PDC
687577