Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The PS1E series valve is an internal air piloted stacking style valve with plug-in coils. Available valve functions are 3/2, and 5/2 single and double solenoid. Each valve is individually wired. Surge suppressors with an indicating LED are available.
The PS1E series valve is an internal air piloted stacking style with plug-in coils. Available valve functions are 3/2, and 5/2 single and double solenoid. Each valve is individually wired with a separate conductor. Surge suppressors with an indicating LED are available and are mounted between the coil and the valve body. Internal pilot operation means the supply pressure on the #1 port is directed to the end of the valve where the solenoid operator, when actuated, allows the supply pressure to pass, which is then applied to the piston to shift the spool.
Markets
• Miscellaneous Processing
• Factory Automation
Features/Benefits
• Various manual override
• Voltages ranges
• High flow
• Low power
• Mobile version
• Food version
Applications
• Valve piloting
• Small actuator piloting
• Blowing
| Selector Guides |
|---|
| Parker Cost and Savings Calculators for Pneumatic Solutions |
| Communities, Blogs & Industry Links |
|---|
| BLOG] Hints & Tips: 6 Simple Circuits To Reduce Air Consumption - Part 2 of 2 |
| Literature and Reference Materials |
|---|
| Parker Pneumatic Components Catalogue PDE2600PNUK |
| Parker Pneumatic PS1 Modular Interface Valve - Catalogue PDE2626TCUK |
| Products | Series | Function | Port Type |
|---|---|---|---|
| PS1-E101 | Connection and End Module Assemblies | Single Air Supply Connection | Push-in Ø 6mm |
| PS1-E1018 | Connection and End Module Assemblies | Single Air Supply Connection | G1/8 |
| PS1-E102 | Connection and End Module Assemblies | Double Air Supply Connection | Push-in Ø 6mm |
| PS1-E1028 | Connection and End Module Assemblies | Double Air Supply Connection | G1/8 |
| PS1-E1038 | Connection and End Module Assemblies | Intermediate Air Supply Module | G1/8 |
| PS1-E111 | Electro-Pneumatic Module | 3/2 Way Normally Closed | Push-in Ø 4mm |
| PS1-E115 | Electro-Pneumatic Module | 3/2 Way Normally Closed | M5 |
| PS1-E116 | Electro-Pneumatic Module | 3/2 Way Normally Closed | Push-in Ø 6mm |
| PS1-E121 | Electro-Pneumatic Module | 3/2 Way Normally Open | Push-in Ø 4mm |
| PS1-E125 | Electro-Pneumatic Module | 3/2 Way Normally Open | M5 |
| PS1-E126 | Electro-Pneumatic Module | 3/2 Way Normally Open | Push-in Ø 6mm |
| PS1-E181 | Electro-Pneumatic Module | 4/2 Way Single Solenoid / Spring Return | Push-in Ø 4mm |
| PS1-E185 | Electro-Pneumatic Module | 4/2 Way Single Solenoid / Spring Return | M5 |
| PS1-E186 | Electro-Pneumatic Module | 4/2 Way Single Solenoid / Spring Return | Push-in Ø 6mm |
| PS1-E191 | Electro-Pneumatic Module | 4/2 Way Double Solenoid | Push-in Ø 4mm |
| PS1-E195 | Electro-Pneumatic Module | 4/2 Way Double Solenoid | M5 |
| PS1-E196 | Electro-Pneumatic Module | 4/2 Way Double Solenoid | Push-in Ø 6mm |
| PS1-E311 | Low Pressure Electro-Pneumatic Module (1 to 8 bar) | 3/2 Way Normally Closed | Push-in Ø 4mm |
| PS1-E315 | Low Pressure Electro-Pneumatic Module (1 to 8 bar) | 3/2 Way Normally Closed | M5 |
| PS1-E316 | Low Pressure Electro-Pneumatic Module (1 to 8 bar) | 3/2 Way Normally Closed | Push-in Ø 6mm |