Pneumatic Solenoid Valve - XM Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatic Solenoid Valve - XM Series

Pneumatic Solenoid Valve - XM Series

The XM valve is a 3/2 or 4/2 direct acting inline valve with 1/8 NPT ports. Electrical connection options are 15mm 3 pin DIN, grommet with lead wires, and 1/2 NPT conduit. Continuous duty rated coil. IEM bar manifolds up to 12 stations.

Technical Specifications

  • For Fluid Type: Inert Gases
  • Maximum Operating Temperature: 125 °F, 50 °C
  • Minimum Operating Temperature: 32 °F, 0 °C
  • Maximum Operating Pressure: 125 psig
  • Function: 3-way & 4-way, Solenoid Direct Acting
  • Valve Type: 3 Way, 4 Way
  • Number of Positions: 2
  • Number of Ports: 3 or 4
  • Actuation Type: Solenoid Direct Acting
  • Mounting Type: Inline, IEM Bar, Manifold
  • Number of Manifold Outlets: 12
  • Port Size: 1/8"
  • Port Type: NPT
  • Minimum Flow Rate: 0.15 Cv
  • Maximum Flow Rate: 0.15 Cv
  • Input Voltage: 12/24VDC, 120/240VAC
  • Electrical Connection: Conduit, Grommet, 15mm 3-pin
  • Specifications Met: ROHS
  • Pressure Rating: VAC - 125 psig
  • Operating Temperature: 0 to +50 °C, +32 to +125 °F
  • Media: Inert Gases
  • Lubricant: Not reqd
  • Power Consumption: 4.5W
  • Body Material: Aluminum
  • Seal Material: Buna N
Safety Warning

Full Product Description

The XM series valve is a 3/2 or 4/2 position direct acting inline valve with 1/8 NPT ports. The XM valve can be oriented in any position and has multiple electrical connection options such as 15mm 3 pin DIN, grommet with lead wires, and 1/2 NPT conduit. The coil is continuous duty rated. IEM bar manifolds up to 12 stations are available. This valve is direct acting which means the coil, upon energizing, actuates the operator which then shifts the valve.  

Markets
• General Industrial
• Automotive
• Factory Automation

Features/Benefits
• Can be oriented in any position

Applications
• General Industrial
• Conveyance
• Packaging
• Assembly

Related Documents

×
Products

687PDC
687577