Pneumatic Tube Fabrication Equipment | Product Series

Filter by

    No filters selected

Equipment Type

Outside Diameter

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatic Tube Fabrication Equipment

Pneumatic Tube Fabrication Equipment

Parker offers a variety of tools to help assemble pneumatic tubing systems.

Technical Specifications

  • Equipment Type: Dependent on Tool Selection
  • Outside Diameter: 1/8 to 1-1/8 inch, 4 to 28 mm
  • Compatible Tube: Dependent on Tool Selection
  • Compatible Hose: Dependent on Tool Selection
Safety Warning

Full Product Description

Parker’s Pneumatic Tube Fabrication Equipment is designed to provide years of dependable service. From flaring tools to quick release tools, Parker offers every tool necessary to install or remove pneumatic tubing.

Parker's adjustable tube cutters are designed to produce square cut ends with no external burr and minimum internal burr when used on fully annealed copper, brass, aluminum, steel, and thermoplastic tube. Features a hardened and burnished tool-steel cutting wheel and a flare cut-off groove in roller. The handle feeds and adjusts the cutting wheel to uniformly cut tube as the cutter is rotated.

Parker’s tube benders are calibrated markings for making accurate left-hand, right-hand, and offset bends. These tools are designed to operate with less effort, makes bending fast and easy.

Parker's 45° flaring tools with easy to turn handles flares and burnishes soft metal tubing from 3/16" to 3/4" and 5mm to 16mm O.D. tubing.

Markets:
• Industrial
• Mobile
• Factory/Process Automation
• Construction
• Pneumatic

Features/Benefits:
• The depth gauge allows proper positioning of tube for consistent flaring.
• The 945TH-BPD 45° tool is capable of flaring multiple tube O.D. sizes and has a built in tube stop.
• Tube benders will bend copper, aluminum, annealed steel, brass and other metal tubing.
• Tube benders work with any size wall thickness for copper and aluminum tube.
•Tube cutters feature a hardened and burnished tool-steel cutting wheel for clean cuts, and a swing-away reamer for removing internal burrs
• The handle feeds and adjusts the cutting wheel to uniformly cut tube as the cutter is rotated.


Applications:
• Tube Cutting
• Tube Flaring
• Tube Deburring
• Tube Bending
• Tube Removal
Products Equipment Type Outside Diameter
102-F-06-BPD Tube Bender 1/2 inch
93-FB-BPD Tube Flaring Tool 3/16 to 1/2 inch
945TH-BPD Tube Flaring Tool 1/8 to 3/4 inch
PTC-001 Tube Cutter (Thermoplastic Tube) 1/8 to 1/2 inch (4 to 12.7 mm)
TC-1000-BPD Tube Cutter (Soft Metal Tubing) 1/8 to 1-1/8 inch (4 to 28 mm)
226-BPD Deburring Tool N/A
3000 71 11 05 Replacement Blade N/A
3000 71 11 Tube Cutter (Thermoplastic Tube & Hose) 1 inch (25 mm)
AQRT Quick Release Tool N/A
PTC-001RB Replacement Blade N/A

687PDC
687547