Polyflow Pleated Depth Filter Cartridge | Absolute-rated polypropylene for electronics applications | Parker NA

Polyflow Pleated Depth Filter Cartridge | Absolute-rated polypropylene for electronics applications | Product Series

Filter by

    No filters selected

Style

End Cap Configuration

Length (inch)

Micron Rating (µm)

Seal Material

Secondary Seal

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Polyflow Pleated Depth Filter Cartridge | Absolute-rated polypropylene for electronics applications

Polyflow Pleated Depth Filter Cartridge | Absolute-rated polypropylene for electronics applications

Polyflow® pleated depth filter cartridges are optimized for use in electronics applications. They feature a random-fiber polypropylene depth matrix that provides excellent retention efficiencies and on stream life.

Technical Specifications

  • Brand: Parker
  • Industry: Microelectronics
  • Function: Clarification, Prefiltration, Polishing
  • Media: Polypropylene
  • Filter Construction: Pleated Depth
  • Outside Diameter: 2.75 inch
  • End Cap Material: Polypropylene
  • Core Type: Polypropylene
  • Hose Reinforcement Material & Structure: Polypropylene
  • Flow Rate: 5 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 1.2 Micron, 13.5 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 2.5 Micron, 26.0 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 5 Micron, 60 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 40 Micron, 40 gal/min per 10 inch Cartridge Equivalent for 40.0 Micron
Safety Warning

Full Product Description

Polyflow® filter cartridges are optimized for use in electronics applications. They feature a random-fiber polypropylene depth matrix that provides excellent retention efficiencies and onstream life. The unique calendering process produces depth media with an absolute rating and superior dirt-holding capacity.
These filter cartridges are thermally bonded from 100% virgin polypropylene to ensure a high level of cleanliness and chemical compatibility.
Features/Benefits
• High-retention depth matrix
• High flow rate
• Wide variety of configurations and ratings
• Economical prefiltration

Applications
• Solder plating filtration
• Filtration for prefiltration of electronics-grade chemicals
• DI water Filtration

Related Documents

×

687PDC
679945