Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Polyflow® Membrane filter cartridges are optimized for use in microelectronics applications such as bulk chemicals and photoresists. The all-polypropylene construction is an economical alternative to fluoropolymer-based cartridges.
| Products | Style | End Cap Configuration | Length (inch) | Micron Rating (µm) | Seal Material | Secondary Seal |
|---|---|---|---|---|---|---|
| 24-10110-002-41 | No Insert | DOE | 10 | 0.2 | Viton | 5mm thick gaskets |
| 24-10110-002-44 | No Insert | DOE | 10 | 0.2 | Viton | One 5mm and one 3mm gasket |
| 24-10210-002-4 | No Insert | 226 O-Ring/Flat Cap | 10 | 0.2 | Viton | N/A |
| 24-10310-002-1 | No Insert | 222 O-Ring/Flat Cap | 10 | 0.2 | EPDM | N/A |
| 24-10310-002-2 | No Insert | 222 O-Ring/Flat Cap | 10 | 0.2 | S7442 | N/A |
| 24-10310-002-5 | No Insert | 222 O-Ring/Flat Cap | 10 | 0.2 | FEP Encapsulated Viton | N/A |
| 24-10320-002-5 | No Insert | 222 O-Ring/Flat Cap | 20 | 0.2 | FEP Encapsulated Viton | N/A |
| 24-10710-002-2 | No Insert | 226 O-Ring/Fin | 10 | 0.2 | S7442 | N/A |
| 24-10710-002-5 | No Insert | 226 O-Ring/Fin | 10 | 0.2 | FEP Encapsulated Viton | N/A |
| 24-10720-002-1 | No Insert | 226 O-Ring/Fin | 20 | 0.2 | EPDM | N/A |
| 24-10720-002-4 | No Insert | 226 O-Ring/Fin | 20 | 0.2 | Viton | N/A |
| 24-10720-002-5 | No Insert | 226 O-Ring/Fin | 20 | 0.2 | FEP Encapsulated Viton | N/A |
| 24-10730-002-2 | No Insert | 226 O-Ring/Fin | 30 | 0.2 | S7442 | N/A |
| 24-10810-002-1 | No Insert | 222 O-Ring/Fin | 10 | 0.2 | EPDM | N/A |
| 24-10810-002-2 | No Insert | 222 O-Ring/Fin | 10 | 0.2 | S7442 | N/A |
| 24-10820-002-2 | No Insert | 222 O-Ring/Fin | 20 | 0.2 | S7442 | N/A |
| 24-10830-002-2 | No Insert | 222 O-Ring/Fin | 30 | 0.2 | S7442 | N/A |
| 24-60710-002-2 | Encapsulated Polysulfone Insert | 226 O-Ring/Fin | 10 | 0.2 | S7442 | N/A |
| 24-A0310-002-5 | No Insert | 1/2" Shortened 222 O-Ring/Flat Cap | 10 | 0.2 | FEP Encapsulated Viton | N/A |
| 24-A0320-002-5 | No Insert | 1/2" Shortened 222 O-Ring/Flat Cap | 20 | 0.2 | FEP Encapsulated Viton | N/A |