Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Flexible Polypropylene Tubing – Laboratory Grade - PP and PPB Series meet FDA and NSF Standard 51 for food safe tubing. PP Tubing exhibits excellent chemical resistance to chlorinated water.
California Residents: Prop-65 Warning
Parker's Polypropylene plastic tubing is compatible with high temperature water and oil and offers excellent resistance to chemicals, acids and environmental stress cracking. In addition, it is capable of operating at higher temperatures and working pressures in comparison to polyethylene tubing. These distinguishing features allow Polypropylene Tubing to exceed expectations in applications that involve chemical transfer, chlorinated water supply and process piping systems. Polypropylene Tubing exhibits low water absorption (less than 0.1%) and the white tubing is FDA compliant.
Markets:
• Fluid Handling
• Food/Beverage
• Industrial
Features/Benefits:
• Acid and chemically resistant for successful transfer of chemicals, chlorinated water and other fluids
• May be used in higher temperatures and working pressures than polyethylene tubing
• Excellent compatibility with high temperature water
• Low water absorption (less than .01%) for effective fluid conveyance
• Good compatibility with vegetable oils
• Excellent resistance to environmental stress cracking to extend tubing life
Applications:
• Food Contact – White only
• Chemical Transfer
• Chlorinated Water Supply
• Laboratory
• Instrumentation
• Process Piping Systems
• Pneumatics
Certifications/Compliance:
• FDA compliant– white tubing
Technical Specifications:
• Working and burst pressures rated at 73°F/23°C
• The wall thickness is an average
• Packaged on reels
• Tube support or sleeve may be required depending on fittings being used.
| Distributor Support |
|---|
| Parflex Tubing - Laboratory Applications--4660-TH-FL-Tubing-Laboratory |
| Products | Tube O.D. (inch) | Color |
|---|---|---|
| PP-21-1000 | 1/8 | White |
| PP-32-0500 | 3/16 | White |
| PP-43-0500 | 1/4 | White |
| PP-53-0500 | 5/16 | White |
| PP-64-0500 | 3/8 | White |
| PP-86-0250 | 1/2 | White |
| PP-108-0100 | 5/8 | White |
| PPB-21-1000 | 1/8 | Black |
| PPB-32-0500 | 3/16 | Black |
| PPB-43-0500 | 1/4 | Black |
| PPB-53-0500 | 5/16 | Black |
| PPB-64-0500 | 3/8 | Black |
| PPB-86-0250 | 1/2 | Black |
| PPB-108-0100 | 5/8 | Black |