Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker's polyurethane head seals for high pressure hydraulic applications are an alternative to conventional O-ring and back-up ring combinations for static sealing applications at high pressures.
| Product Demos & Tutorials |
|---|
| EPS-Tech-Tip-HS-Profile |
| Contact & Support Information |
|---|
| Design Action Request--DAR |
| Frequently Asked Questions |
| Products | Inside Diameter | Outside Diameter | O-Ring Dash Size |
|---|---|---|---|
| 4700HS12-228 | 2.278 | 2.500 | 2-228 |
| 4700HS12-230 | 2.528 | 2.750 | 2-230 |
| 4700HS12-232 | 2.778 | 3.000 | 2-232 |
| 4700HS12-234 | 3.028 | 3.250 | 2-234 |
| 4700HS12-235 | 3.153 | 3.375 | 2-235 |
| 4700HS12-236 | 3.278 | 3.500 | 2-236 |
| 4700HS12-238 | 3.528 | 3.750 | 2-238 |
| 4700HS12-240 | 3.778 | 4.000 | 2-240 |
| 4700HS12-242 | 4.028 | 4.250 | 2-242 |
| 4700HS12-244 | 4.278 | 4.500 | 2-244 |
| 4700HS12-246 | 4.528 | 4.750 | 2-246 |
| 4700HS12-248 | 4.778 | 5.000 | 2-248 |
| 4700HS12-250 | 5.028 | 5.250 | 2-250 |
| 4700HS12-251 | 5.153 | 5.375 | 2-251 |
| 4700HS12-252 | 5.278 | 5.500 | 2-252 |
| 4700HS12-254 | 5.528 | 5.750 | 2-254 |
| 4700HS12-256 | 5.778 | 6.000 | 2-256 |
| 4700HS12-342 | 3.660 | 4.000 | 2-342 |
| 4700HS12-344 | 3.910 | 4.250 | 2-344 |
| 4700HS12-346 | 4.160 | 4.500 | 2-346 |
| 4700HS12-348 | 4.410 | 4.750 | 2-348 |
| 4700HS12-350 | 4.660 | 5.000 | 2-350 |
| 4700HS12-352 | 4.910 | 5.250 | 2-352 |
| 4700HS12-353 | 5.035 | 5.375 | 2-353 |
| 4700HS12-354 | 5.160 | 5.500 | 2-354 |
| 4700HS12-356 | 5.410 | 5.750 | 2-356 |
| 4700HS12-358 | 5.660 | 6.000 | 2-358 |
| 4700HS12-360 | 5.910 | 6.250 | 2-360 |
| 4300HS12-228 | 2-1/4 | 2-1/2 | 2-228 |
| 4700HS12-218 | 1-1/4 | 1-1/2 | 2-218 |
| 4700HS12-222 | 1-1/2 | 1-3/4 | 2-222 |
| 4700HS12-224 | 1-3/4 | 2 | 2-224 |
| 4700HS12-226 | 2 | 2-1/4 | 2-226 |
| 4700HS12-332 | 2-3/8 | 2-3/4 | 2-332 |
| 4700HS12-338 | 3-1/8 | 3-1/2 | 2-338 |
| 4700HS12-340 | 3-3/8 | 3-3/4 | 2-340 |