Polyurethane (PU) Ether Tubing, for Life Sciences & Clean Rooms | Product Series

Filter by

    No filters selected

Tubing Material

Tube O.D. (mm)

Tube I.D. (mm)

Color

Length (m)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Polyurethane (PU) Ether Tubing, for Life Sciences & Clean Rooms

Polyurethane (PU) Ether Tubing, for Life Sciences & Clean Rooms

This range of Polyurethane (PU) tubing, which meets rigourous technical requirements and is also bio-compatible, sterilisable and certified ISO 15001, has been specifically designed for use in medical devices or clean room applications.

Technical Specifications

  • Color: Clear
  • Specifications Met: ISO 15001, REACH, ASTM G93-03, RoHS, FDA
  • Maximum Operating Pressure: 10 bar
  • Minimum Operating Temperature: -4 °F, -20 °C
  • Maximum Operating Temperature: 194 °F, 90 °C
  • Tube Outside Diameter: 4 to 12 mm
  • Tube Inside Diameter: 2.5 to 8 mm
  • Tube Material: Semi-Rigid Polyurethane Ether
  • Vacuum Pressure Rating: 755 mm-Hg
  • Weight: 0.310 to 2.406 kg/package
  • Number of Tubes: 1
  • Application: Respiratory Devices, Pharmaceutical Process, Clean Rooms, Laboratory, Gas Sampling, O2 Circuits, Medical Fluid Conveyance
  • Media: Medical Gases, Medical Gases (Ophtalmic), MEOPA, Welding Gases (Industrial Oxygen), Welding Gases (Nitrogen), Welding Gases (Carbon Dioxide), Welding Gases (Nitrogen Dioxyde), Medical Gases (Medical Air), Welding Gases (Helium), Welding Gases (Argon), Industrial Fluids (Sensitive Fluids), Air (Compressed Air), Air (Breathing Air), Coolants, Water, Other Fluids
Safety Warning

Full Product Description

This range of Polyurethane (PU) tubing, which meets rigourous technical requirements and is also bio-compatible, sterilisable and certified ISO 15001, has been specifically designed for use in medical devices or clean room applications.


Features/Benefits:

- Safe & Long-Lasting Use of Equipment

• Biocompatible and very stable
• Sterilisable using standard chemical and radiation procedures
• Certified for medical applications and clean rooms
• High cleanliness level
• Microbial resistance

- Maximum Reliability & Efficiency of Use

• Excellent mechanical properties
• Exceptional resistance to twisting and compression
• Wide chemical compatibility
• Very good flexibility ensuring ease of use and space saving
• Transparency to facilitate visibility of fluids
• Optimum life cycle management

Clean Packaging
All tubing is packed in an antistatic and airtight bag, guaranteeing impeccable cleanliness for safe and easy use.


Applications:

• Respiratory Devices
• Pharmaceutical Process
• Clean Rooms
• Laboratory
• Gas Sampling O2 Circuits
• Medical Fluid Conveyance


Markets:

• Lab/Diagnostic
• Medical
• Pharma


Technologies:

• Polyurethane ether tubing
• Polyurethane tubing
• PU tubing
• Clean room tubing
• Bio-compatible tubing
• Semi-rigid polyurethane ether clean


Technical Characteristics:

• Fluids: Medical gases, ophthalmic gases, MEOPA, O2, N2, CO2, NO2, medical air, He, Ar, sensitive industrial fluids, compressed air, breathable air, cooling fluids, water, other
• Materials: Semi-Rigid Polyurethane Ether Clean
• Pressure: Vacuum to 10 bar
• Temperature: -20°C to +90°C


Regulations:

Medical & Pharmaceutical
• ISO 15001: Fully compatible with oxygen and respiratory fluids
• ASTM G93-03 Classification on demand
Industrial
• DI: 2002/95/EC (RoHS), 2011/65/EC
• DI: 97/23/EC (PED)
• RG:1907/2006 (REACH)
Food Industry
• FDA: 21 CFR 177.2600
• RG: 1935/2004


Product Types:

• Semi-Rigid PU Ether Tubing Clean

Related Documents

×
Products Tubing Material Tube O.D. (mm) Tube I.D. (mm) Color Length (m)
1025U04G08 PU (polyurethane) Ether 4 2,5 Clear 25
1025U06G08 PU (polyurethane) Ether 6 4 Clear 25
1025U08G08 PU (polyurethane) Ether 8 5,5 Clear 25
1025U10G08 PU (polyurethane) Ether 10 7 Clear 25
1025U12G08 PU (polyurethane) Ether 12 8 Clear 25

687PDC
A43098