PowerTilt Tilting Coupler - PTNG Series | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PowerTilt Tilting Coupler - PTNG Series

PowerTilt Tilting Coupler - PTNG Series

The Helac PowerTilt tilting coupler, construction equipment attachment, is for excavators and backhoes. Tilt your bucket or attachment up to 180°.

Technical Specifications

  • Product Type: Helical
  • Rotation Angle: 180 °
  • Maximum Machine Weight: 4000 to 110000 lb, 1800 to 50000 kg
  • Weight: 55 to 908 lbs, 26 to 411 kg
  • Drive Torque: 8200 to 392000 lb-inch @ 3000 psi, 930 to 44300 Nm @ 207 bar
  • Holding Torque: 21900 to 989500 lb-inch @ 3250 psi Relief Pressure, 2470 to 111800 Nm @ 225 bar Relief Pressure
  • Brand: Helac
  • Division: Cylinder Division
  • Industry: Hydraulic
  • Application: Hydraulic, Construction
  • Technology: Hydraulics
  • Product Series: PTNG Series
  • Torque Rating: 8200 to 392000 inch-lbs
  • Operating Pressure: 3000 psi
  • Maximum Output Torque: Varies per Model. See Catalog for Specifications.
  • Height: Varies per Model. See Catalog for Specifications.
  • Width: Varies per Model. See Catalog for Specifications.
  • Length: Varies per Model. See Catalog for Specifications.
  • Axial Load Capacity: Varies per Model. See Catalog for Specifications.
  • Radial Load Capacity: Varies per Model. See Catalog for Specifications.
  • Displacement: Varies per Model. See Catalog for Specifications.
Safety Warning

Full Product Description

Have a tight work space? Working off a hill? Add a Helac PowerTilt tilting coupler to your machine and eliminate the need for extra machines on the jobsite and increase your productivity over 50%. The new standard for all machines should be the ability to position your bucket up to 180 degrees instead of moving the entire machine. Whether your jobsite requires site development, setting underground utilities, or clearing ditches, the Helac PowerTilt® is the versatile tool for multiple attachments and is engineered for durability and performance. PowerTilt® uses Helac Corporation’s innovative sliding-spline operating technology to convert linear piston motion into powerful shaft rotation. Available for equipment up to 110,000 lbs in nine sizes with standard rotation of up to 180 degrees, each PowerTilt® model is designed for a specific class of machinery and individually customized to fit the carrier.

Markets:
• Agriculture
• Construction
• Material Handling
• Mining

Features/Benefits:
• Tilt any bucket or attachment up to 180 degrees
• Tilt your attachment instead of moving the entire machine
• Reduce manual labor and increase productivity by 50-75%
• Eliminate extra equipment on the jobsite
• Increase the precision of your cut and carefully distribute material
• Eliminate service and maintenance issues with fully enclosed rotary actuator technology

PowerTilt Next Generation Benefits
• Integral Rotary Union for Coupler – Eliminates hoses and hose guards, simplified hose routings
• Reduced Weight – Better stability, decreased fuel costs
• Improved Holding Force – Increased productivity
• Hardened Seal and Bearing Surfaces – Reduced cost of ownership, longer life
• Integrated Cross-Port Relief Valve – Overload protection
• Versatile Coupler Configurations – Available with common couplers, adaptable to a variety of buckets and attachments

PowerTilt Applications:
• Finish grading
• Underground utilities
• Trench safety
• Erosion control
• Metering and fill material
• Road construction and maintenance
• Landscaping
• Brushcutting
• Demolition

Related Documents

×
Products Model Number
PowerTilt PTNG Series
73284 PTA-050-PBM-N-180-N-NF
73290 PTA-030-PBM-N-180-N-NF
73365 PTA-180-PBM-N-120-N-NF
73470 PTA-070-PBM-N-180-N-NF
73520 PTA-240-PBM-N-120-N-NF
73555 PTA-100-PBM-N-180-N-NF
73650 PTA-300-PBM-N-120-N-NF
74961 PTA-4.5-PB-N-180-N-NF

687PDC
687492