PP10-L30-DOE - Texflow | Parker NA

| #PP10-L30-DOE

| #PP10-L30-DOE


Technical Specifications

  • Filtration Ratings: 10
  • End Cap Configuration: Dubble Open End
  • Length (inch): L30
  • Brand: Twin Filter
  • Industry: Oil and Gas
  • Function: Clarification/Prefiltration/Polishing
  • Filter Construction: Wound
  • Media: Polypropylene
  • Core Material: Molded Polypropylene
  • Seal Material: Buna-N
  • Outside Diameter: 2.5 inch, 64.0 mm
  • Inside Diameter: 1.1 inch, 28.0 mm
  • Length: 10 to 40 inch, 254 to 1016 mm
  • Connection Size: Type 222
  • Filter Efficiency Rating: 2 to 50 micron
  • Maximum Pressure Differential: 37 psi, 2.5 bar
  • Maximum Operating Temperature: 176.0 °F, 80.0 °C
  • Maximum Flow Rate: 25 Bbl/hr, 4.0 m3/hour per 40 inch length
  • End Cap Configuration: Double Open End or 222 Single Open End/Flat
Safety Warning

Item Information

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Oil and Gas Drilling Brochure
Texflow Data Sheet
×

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
702106