PPA-253-4HBSB - PPA Series Couplers - OBSOLETE | Parker NA

PPA Series Couplers - OBSOLETE | #PPA-253-4HBSB

Click to View CAD Model
PPA-253-4HBSB

PPA Series Couplers - OBSOLETE | #PPA-253-4HBSB OBSOLETE

PPA series thermoplastic push button coupler, unvalved


Technical Specifications

  • Connection Tube I.D. (inch): 1/4
  • Valve Style: Unvalved
  • Maximum Operating Pressure: 120 psi
  • Body Size: 1/4 inch
  • Flow Rate: 0.95 Cv
  • Seal Material: Nitrile
  • Media: Air, fluids and chemicals
  • Coupling Half: Coupler
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Temperature: 180 °F
  • Valve Type: Unvalved
  • Sleeve Type: Push to connect
  • Lock Type: Plastic push button latch
  • Body Material: Delrin® Acetal
  • Connection Type: Hose barb
  • Spring Material: Stainless steel
  • Application: Vacuum, Low Pressure Fluids & Gases
Safety Warning

Item Information

Note: This product is no longer available from Parker.
 
PPA Series Couplers (thermoplastic) vacuum to 120 psi connect with PPA Series Nipples.
Parker's PPA Series are low pressure, push-to-connect couplings with a plastic latch push button release. The fully plastic exterior makes them non-marring to most surfaces and resistant to many chemicals.  PPA Series will interconnect with other similar plastic latch push button couplings. The couplers and nipples are available with or without valves and can be used in any combination. Couplers and nipples are available in 1/4" size.

Technical Characteristics:
• Size: 1/4”
• Materials: Body: Acetal Copolymer, Spring: Stainless Steel
• Port Ends: Hose Barb
• Seal Material: Nitrile

Markets:
• Medical
• Testing
• Chemical Processing
• Food and Beverage
• Industrial

Features/Benefits:
• Push button release guards against accidental disconnection
• Acetal body material and stainless springs are compatible with many chemicals
• Valved and unvalved couplers and nipples can be used together in any combination to provide the ability to mix and match flow functions
• Quick, intuitive operation with an audible ""click"" and tactile feedback to confirm a full connection
• More cost-effective than metal couplings

Applications:  
• Medical devices
• Laboratory equipment
• Fluid conveyance
• Food and beverage processing and packaging
• Industrial
• Process equipment

Read More Show Less

CAD Drawings + Files


Related Documents

Literature and Reference Materials
Catalog 3800 Quick Coupling Products
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Quick Coupling Division

8145 Lewis Road

Minneapolis, MN 55427 USA

Phone

+1 (763) 544-7781

Fax

+1 (763) 544-3418

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539