PPL-251-5HB - PPM PPL Series Couplers - OBSOLETE | Parker NA

PPM PPL Series Couplers - OBSOLETE | #PPL-251-5HB

PPL-251-5HB

PPM PPL Series Couplers - OBSOLETE | #PPL-251-5HB OBSOLETE

PPL series thermoplastic push button coupler, valved


Technical Specifications

  • Connection Tube I.D. (inch): 5/16
  • Valve Style: Poppet
  • Thread Style: na
  • Connection Type: Hose barb
  • Body Size (inch): 1/4
  • Connection Thread Size (inch): na
  • Maximum Operating Pressure: 120 psi
  • Flow Rate: 0.45 Cv
  • Seal Material: Nitrile
  • Media: Air, fluids and chemicals
  • Coupling Half: Coupler
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Temperature: 180 °F
  • Valve Type: Poppet
  • Sleeve Type: Push to connect
  • Lock Type: Stainless steel push button latch
  • Body Material: Delrin® Acetal
  • Spring Material: Stainless steel
  • Application: Vacuum, Low Pressure Fluids & Gases
Safety Warning

Item Information

Note: This product is no longer available from Parker.
 
PPM & PPL Series Couplers (thermoplastic) vacuum to 120 psi connect with PPM & PPL Series Nipples.
Parker's PPM & PPL Series are low pressure, push-to-connect couplings with a metal push button release. PPM & PPL Series will interconnect with other similar metal latch push button couplings. The couplers and nipples are available with or without valves and can be used in any combination. They are resistant to many chemicals.

Technical Characteristics:
• Sizes: 1/8” and 1/4”
• Materials: Body: Acetal Copolymer, Latch & Spring: Stainless Steel
• Port Ends: Male NPT, In-Line Hose Barb
• Seal Material: Nitrile

Markets:
• Medical
• Testing
• Chemical Processing
• Food and Beverage
• Industrial

Features/Benefits:
• Push button release guards against accidental disconnection
• Acetal body material and stainless springs are compatible with many chemicals
• Valved and unvalved couplers and nipples can be used together in any combination to provide the ability to mix and match flow functions
• Quick, intuitive operation with an audible "click" and tactile feedback to confirm a full connection
• More cost-effective than metal couplings

Applications:  
• Medical devices
• Laboratory equipment
• Fluid conveyance
• Food and beverage processing and packaging
• Industrial
• Process equipment

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Catalog 3800 Quick Coupling Products
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Quick Coupling Division

8145 Lewis Road

Minneapolis, MN 55427 USA

Phone

+1 (763) 544-7781

Fax

+1 (763) 544-3418

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539