PR30 - Sampling, Sample Probe Series | Parker NA

Sampling, Sample Probe Series | #PR30

PR30

Sampling, Sample Probe Series | #PR30

Parker PGI’s Sample Probes are available in single flow, dual flow or hot tap options, all with 316 SS construction. Each Probe can be customized with numerous inlet and outlet configurations.


Technical Specifications

  • Valve Option: N/A
  • Inlet Connection: 1/2" MNPT
  • Probe Length (Inch): 8"
  • Orifice Size (inch): N/A
  • Outlet Connection: 1/4" FNPT
  • Style: Hot Tap Single Flow
  • Product Style: Hot Tap Single Flow
  • Lock Type: N/A
  • Inlet Connection Size: 1/2" MNPT
  • Outlet Connection Size: 1/4" FNPT
  • Valve Option: N/A
  • Orifice Size: N/A
  • Probe Length: 8" inch
  • Body Material: All 316 SS Construction
  • Flange Size: Consult Factory
Safety Warning

Item Information

Parker PGI’s Sample Probe Series are offered in 12 standard models, with hundreds of customizable configurations available.  

The Integral Sample Probes features PGI’s PTFE Pressure-Core® Stem Seal with 5 year warranty as standard.  The Pressure-Core seal requires no bonnet adjustment and virtually eliminates leaks that would result in measurement drift and fugitive emissions.  

Markets:
• Oil and Gas
• Chemical
• Petrochemical
• Power

Features/Benefits:
• 8" 'cut to fit' probe length standard, longer lengths available
• Standard probe valves have roddable acetal resin soft seats
• .136” -  .187” - .250” orifice sizes available
• Inlet connections available from 1/2” – 3/4” - 1” MNPT
• Consult factory for flanged inlet connections
• Outlet connections available from 1/4” – 1/2” – 3/4” FNPT
• Stabilizer nut included on several probe models

Applications:
• Pipeline Sampling Systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
PGI ISS Product Overview - PGI-ISS
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516