Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker’s Preassembly Tool is an easy-to-use manual tool to ensure the correct preassembly of compression tube fittings on instrumentation tubing. The tool is designed to be clamped in a bench-mounting vice for assembly.
| Product Demos & Tutorials |
|---|
| Two ferrule tube fitting assembly using a preassembly tool |
| Products | Tube O.D. |
|---|---|
| PPT-2T | 1/8" |
| PPT-3T | 3/16" |
| PPT-4T | 1/4" |
| PPT-5T | 5/16" |
| PPT-6T | 3/8" |
| PPT-8T | 1/2" |
| PPT-10T | 5/8" |
| PPT-12T | 3/4" |
| PPT-14T | 7/8" |
| PPT-16T | 1" |
| PPT-3M | 3 mm |
| PPT-4M | 4 mm |
| PPT-6M | 6 mm |
| PPT-8M | 8 mm |
| PPT-10M | 10 mm |
| PPT-12M | 12 mm |
| PPT-14M | 14 mm |
| PPT-16M | 16 mm |
| PPT-18M | 18 mm |
| PPT-20M | 20 mm |
| PPT-22M | 22 mm |
| PPT-25M | 25 mm |