The Parker XLM series is a precision machined, profiled guide linear positioner which is driven with linear servo motor technology and utilizes selectable levels of linear encoder technology that are configured to match the application need. For machinery or instrument builders who need smooth motion and high precision positioning, the XLM linear positioner provides micron level precision in three different profile widths from 125mm to 200 mm.
One of the main advantages offered by the XLM series is its modular design, allowing multiple axis assemblies to easily be assembled. Whether the application calls for a relatively simple XY configuration or a more complex multi-axis gantry. Integrated cable management helps to provide a clean and easy to install package, saving on the cost of additional components and the time to install them.
Finally, the XLM provides ease of connectivity. Parker’s proven range of servo drives and controls are available for a complete solution from a single, trusted source, but the flexibility of the XLM allows the use of a wide range of drives and controls provided by others.
Markets:
• Life sciences
• Semiconductor
• Electronics manufacturing
Features:
• Three form factors: 125mm, 145mm, and 200mm width
• Three ingress protection options
• Six different linear encoder options
• Ironless linear motor technology
• Standard travel options ranging from 40mm to 1500mm stroke
• Efficient cable management system
• Integrated and adjustable limit sensing
• Complete error mapping on each stage – with linear slope correction value provided
• CE and RoHS Compliance
Applications:
• Metrology
• Imaging
• Laser processing
• Inspection