Precision Pneumatic Input Signal Amplifier - P3BA45 (Standard) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Precision Pneumatic Input Signal Amplifier - P3BA45 (Standard)

Precision Pneumatic Input Signal Amplifier - P3BA45 (Standard)

P3BA45 is a pneumatic air volume booster that reproduces a low flow control signal with a higher regulated flow output pressure.

Technical Specifications

  • Product Type: Precision Pneumatic Input Signal Amplifier
  • Port Size: 3/8 inch, 1/2 inch, 3/4 inch
  • Port Type: NPT, BSPP
  • Ratio: 1:1, 1:2, 1:3, 2:1, 3:1
  • Flow Rate: 150 SCFM @ 100 psig supply, 914.7 dm3/sec @ 7 bar
  • Operating Temperature: -40 to 200 °F, -40 to 93 °C
  • Maximum Inlet Pressure Rating: 250 psig, 17 bar
  • Pressure Control Sensitivity: Varies (depending on ratio)
  • Pressure Control Range: n/a
  • Body Material: Aluminum
Safety Warning

Full Product Description

P3BA45 is a pneumatic air volume booster that reproduces a low flow control signal with a higher regulated flow output pressure. It uses an unregulated input pressure to maintain a regulated output pressure under flowing and non-flowing conditions. The P3BA45 is available in multiple predetermined ratios, thus providing user with a direct reproduction of the pneumatic control signal, a multiple of the pneumatic control signal, or a fraction of the pneumatic control signal.

The Parker P3BA45 is a pneumatic air volume booster that is expertly engineered to increase application performance by reproducing a low flow control signal with a higher regulated flow output pressure. The input signal amplifier reproduces a low flow control signal with a higher regulated flow output pressure. It uses an unregulated input pressure to maintain a regulated output pressure under flowing and non-flowing conditions. A separate control chamber isolates the diaphragm from the main flow to eliminate hunting and buzzing.

Additional options available are Tapped Exhaust, By-Pass Valve (1:1 ratio only), Fluorocarbon Elastomers, and Non-Relieving diaphragm.

Markets:
• Factory Automation
• Automotive
• Heavy Industries

Features/Benefits:
• Maintains regulated output pressure
• Available in multiple ratios
• Separate control chamber eliminates hunting and buzzing

Applications:
• General Industrial
• Packaging
• Conveyance
• Production Lines
• Assembly

Related Documents

×
Products

687PDC
687577