Precision Regulator Model 9000 | Product Series

Filter by

    No filters selected

Body Material

O-Ring Material

Diaphragm Material

Pressure Control Range

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Precision Regulator Model 9000

Precision Regulator Model 9000 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Flow Rate: 0.035 SCFM
  • Spring Material: Music Wire
  • Connection Type: 1/8" Compression Fitting
  • Product Type: High Precision Pressure Regulator
  • Operating Temperature: to +71°C | to +160°F
Safety Warning

Full Product Description

The Parker Precision Fluidics Model 9000 Regulator is a compact, spring-loaded, diaphragm operated back pressure regulator. Designed specifically for precision regulation in low-flow gas applications, it controls upstream pressure rather than downstream pressure and is similar to a relief valve in operation. Model 9000 is performance tested under simulated operating conditions and is cleaned for analytical instrument service.

Markets:
• Chemical/Petrochemical
• Food & Beverage quality monitoring
• Drug Analysis
• Forensics and Environmental monitoring

Features:
• Direct-acting and non-relieving
• Compact design enables panel mounting
• All bar stock construction reduces production variation
• Bubble tight shut-off
• Cleaned for Analytical Service Use
• Pressure gauge port included
• RoHS and REACH compliant

Typical Applications:
• Environmental Analyzers — Helium or Hydrogen Carrier Gas
• Precision Nitrogen Control for Chemical Analysis
• Laboratory and Process Gas Chromatography Applications
• Argon Gas Regulation for BioReagent Manufacturing

Related Documents

×
Products Body Material O-Ring Material Diaphragm Material Pressure Control Range
9000AMBF100 Aluminum Buna N Fairprene BN-5029 0 to 100
9000AMBF15 Aluminum Buna N Fairprene BN-5029 0 to 15
9000AMBF30 Aluminum Buna N Fairprene BN-5029 0 to 30
9000AMBF60 Aluminum Buna N Fairprene BN-5029 0 to 60
9000AMBS100 Aluminum Buna N Stainless Steel 0 to 100
9000AMBS15 Aluminum Buna N Stainless Steel 0 to 15
9000AMBS30 Aluminum Buna N Stainless Steel 0 to 30
9000AMBS60 Aluminum Buna N Stainless Steel 0 to 60
9000AMVF100 Aluminum Viton Fairprene BN-5029 0 to 100
9000AMVF15 Aluminum Viton Fairprene BN-5029 0 to 15
9000AMVF30 Aluminum Viton Fairprene BN-5029 0 to 30
9000AMVF60 Aluminum Viton Fairprene BN-5029 0 to 60
9000AMVS100 Aluminum Viton Stainless Steel 0 to 100
9000AMVS15 Aluminum Viton Stainless Steel 0 to 15
9000AMVS30 Aluminum Viton Stainless Steel 0 to 30
9000AMVS60 Aluminum Viton Stainless Steel 0 to 60
9000SMBF100 Stainless Steel Buna N Fairprene BN-5029 0 to 100
9000SMBF15 Stainless Steel Buna N Fairprene BN-5029 0 to 15
9000SMBF30 Stainless Steel Buna N Fairprene BN-5029 0 to 30
9000SMBF60 Stainless Steel Buna N Fairprene BN-5029 0 to 60
9000SMBS100 Stainless Steel Buna N Stainless Steel 0 to 100
9000SMBS15 Stainless Steel Buna N Stainless Steel 0 to 15
9000SMBS30 Stainless Steel Buna N Stainless Steel 0 to 30
9000SMBS60 Stainless Steel Buna N Stainless Steel 0 to 60
9000SMVF100 Stainless Steel Viton Fairprene BN-5029 0 to 100
9000SMVF15 Stainless Steel Viton Fairprene BN-5029 0 to 15
9000SMVF30 Stainless Steel Viton Fairprene BN-5029 0 to 30
9000SMVS100 Stainless Steel Viton Stainless Steel 0 to 100
9000SMVS15 Stainless Steel Viton Stainless Steel 0 to 15
9000SMVS30 Stainless Steel Viton Stainless Steel 0 to 30
9000SMVS60 Stainless Steel Viton Stainless Steel 0 to 60

687PDC
687821