Pressure Regulating Valve - Parts | Product Series

Filter by

    No filters selected

Application

Port Size

Connection Size (inch)

Connection Type

Model Number

Type

Pressure Range (bar)

Pressure Range (psi)

Inlet Connection

Element Type

Strainer Type

Additional Options

Kit Includes

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pressure Regulating Valve - Parts

Pressure Regulating Valve - Parts

Sporlan offers a variety of pressure regulating valves for maintaining upstream, downstream, or differential pressure in refrigeration systems.

Full Product Description

Most Sporlan pressure regulating valves can be completely disassembled in the field allowing access to all internal parts. Sporlan offers a wide array of high quality replacement parts and long lasting replaceable power element assemblies. Each PRV parts kit and element assembly is factory tested to ensure trouble-free performance.

Markets:
• Air Conditioning
• Refrigeration
• Transportation
• Industrial Refrigeration

Features/Benefits:
• Same high quality parts found in current pressure regulating valve offering
• Both parts kits and individual parts are available

Applications:
• Air Conditioning – Unitary units, Packaged units, Commercial, Industrial
• Refrigeration – Coolers, Freezers, Walkin units, Split systems
• Transport Refrigeration
• Industrial Refrigeration

For over 80 years the Sporlan Division of ?Parker Hannifin has set the industry standard for the development and manufacture of leading edge ?HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Related Documents

×
Products Application Port Size Connection Size (inch) Connection Type Model Number Type Pressure Range (bar) Pressure Range (psi) Inlet Connection Element Type Strainer Type Additional Options Kit Includes
908006 Parts N/A N/A N/A 1373-000 SEAL CAP (A)DRS(E)-2, (A)DRP(E)-3, (A)DRH(E)-6 N/A N/A N/A N/A N/A N/A Seal Cap
958101 Parts N/A N/A N/A 1390-000 COIL RETAINING SCREW SORIT-12, SORIT-15, SORIT-20 N/A N/A N/A N/A N/A N/A Coil Retaining Screw
958069 Parts N/A N/A N/A 173-000 STRAINER N/A N/A N/A N/A N/A N/A N/A Strainer
958173 Parts N/A N/A N/A 2420-002 BODY FLANGE (S)ORIT-15 N/A N/A N/A N/A N/A N/A Body Flange
958070 Parts N/A N/A N/A 2421-000 ADAPTOR (S)ORIT-15 N/A N/A N/A N/A N/A N/A Adaptor
958174 Parts N/A N/A N/A 2423-002 BODY FLANGE (S)ORIT-20 N/A N/A N/A N/A N/A N/A Body Flange
958042 Parts N/A N/A N/A 2445-000 INLET STRAINER SCREEN (S)ORIT-12, (S)ORIT-15, (S)ORIT-20 N/A N/A N/A N/A N/A N/A Strainer Screen
183146 Parts N/A N/A N/A 2449-004 RESTRICTOR ASSY W/STR N/A N/A N/A 1/4" SAE N/A 100 Mesh N/A Restrictor Assembly with Strainer
958094 Parts N/A N/A N/A 3742-000 PISTON SPRING (S)ORIT- PI N/A N/A N/A N/A N/A N/A Piston Spring
958089 Parts N/A N/A N/A 3743-000 GUIDE PIN (S)ORIT- PI N/A N/A N/A N/A N/A N/A Guide Pin
958121 Parts N/A N/A N/A 4089-000 BODY PLUG (SORIT PI) (S)ORIT- PI N/A N/A N/A N/A N/A N/A Body Plug (SORIT PI)
958148 Parts N/A N/A N/A 4508-008 O-RING SORIT-PI N/A N/A N/A N/A N/A N/A O- Ring
958147 Parts N/A N/A N/A 4508-010 O-RING SORIT-PI N/A N/A N/A N/A N/A N/A O- Ring
183607 Parts N/A N/A N/A 4508-031 O-RING (S)ORIT-20 N/A N/A N/A N/A N/A N/A O- Ring
958092 Parts N/A N/A N/A 621-143 O-RING, BODY (S)ORIT- PI N/A N/A N/A N/A N/A N/A O- Ring (Body)
908074 Parts N/A N/A N/A 825-003 INLET STRAINER 3/8 ODF LAC-4 N/A N/A 3/8" ODF N/A Inlet N/A Strainer
908002 Parts N/A N/A N/A 825-004 INLET STRAINER 1/2 ODF LAC-4 N/A N/A 1/2" ODF N/A Inlet N/A Strainer
908001 Parts N/A N/A N/A 825-005 INLET STRAINER 5/8 ODF LAC-5 N/A N/A 5/8" ODF N/A Inlet N/A Strainer
908003 Parts N/A N/A N/A 825-007 INLET STRAINER 7/8 ODF LAC-5 N/A N/A 7/8" ODF N/A Inlet N/A Strainer
908005 Parts N/A N/A N/A 825-009 INLET STR 1-1/8 ODF LAC-10 N/A N/A 1-1/8" ODF N/A Inlet N/A Strainer
908039 Parts N/A N/A N/A 838-000 CRO-6/ORI-6 CAPS CRO(T)-6/ ORI(T)-6 N/A N/A N/A N/A N/A N/A Valve Cap
908041 Parts N/A N/A N/A 895-000 CRO-10/ORI-10 CAPS CRO-10(T)/ ORI(T)-10 N/A N/A N/A N/A N/A N/A Valve Cap
908028 Parts N/A N/A N/A A-3-0/30 A 0/ 2.1 bar 0/30 psi N/A Adjustable N/A N/A N/A
908030 Parts N/A N/A N/A A-3-0/80 A 0/ 5.5 bar 0/80 psi N/A Adjustable N/A N/A N/A
908024 Parts N/A N/A N/A A-4-0/100 ELEM ASSY W/SCREW (S)ORIT-12, (S)ORIT-15, (S)ORIT-20 0/ 6.9 bar 0/100 psi N/A Adjustable N/A N/A Element Assbly with Screw
908022 Parts N/A N/A N/A A4-0/75 ELEM ASSY W/SCREW (S)ORIT-12, (S)ORIT-15, (S)ORIT-20 0/ 5.2 bar 0/75 psi N/A Adjustable N/A N/A Element Assbly with Screw
908073 Parts N/A N/A N/A A4-75/150 ELEM ASSY W/SCREW (S)ORIT-12, (S)ORIT-15, (S)ORIT-20 5.2/ 10.3 bar 75/150 psi N/A Adjustable N/A N/A Element Assbly with Screw
908008 Parts N/A N/A N/A A4-S-0/20 CRO(E)-4 0/ 1.4 bar 0/20 psi N/A Adjustable N/A N/A N/A
908027 Parts N/A N/A N/A A-8-0/30 A 0/ 2.1 bar 0/30 psi N/A Adjustable N/A N/A N/A
908029 Parts N/A N/A N/A A-8-0/80 A 0/ 5.5 bar 0/80 psi N/A Adjustable N/A N/A N/A
908032 Parts N/A N/A N/A B-3H-25/35-AR ADJ REMOTE BULB DRH(E)-6 1.7/ 2.4 bar 25/35 psi N/A Adjustable Remote Bulb N/A N/A Adjustable Remote Bulb
908040 Parts N/A N/A N/A B-3H-50/65-AR ADJ REMOTE BULB DRH(E)-6 3.4/ 4.5 bar 50/65 psi N/A Adjustable Remote Bulb N/A N/A Adjustable Remote Bulb
908036 Parts N/A N/A N/A B-3H-55/70-AR ADJ REMOTE BULB DRH(E)-6 3.8/ 4.8 bar 55/70 psi N/A Adjustable Remote Bulb N/A N/A Adjustable Remote Bulb
908072 Parts N/A N/A N/A B-3H-60/75-AR ADJ REMOTE BULB DRH(E)-6 4.1/ 5.2 bar 60/75 psi N/A Adjustable Remote Bulb N/A N/A Adjustable Remote Bulb
908042 Parts N/A N/A N/A B-3P-50/65-AR ADJ REMOTE BULB DRP(E)-3 3.4/ 4.5 bar 50/65 psi N/A Adjustable Remote Bulb N/A N/A Adjustable Remote Bulb
908035 Parts N/A N/A N/A B-3P-55/70-AR ADJ REMOTE BULB DRP(E)-4 3.8/ 4.8 bar 55/70 psi N/A Adjustable Remote Bulb N/A N/A Adjustable Remote Bulb
908066 Parts N/A N/A N/A D-3L-100 LAC-5, LAC-10 6.9 bar 100 psi N/A Non- Adjustable Dome N/A N/A Head Pressure Control Valves
908063 Parts N/A N/A N/A D-3L-180 LAC-5, LAC-10 12.4 bar 180 psi N/A Non- Adjustable Dome N/A N/A Head Pressure Control Valves
908081 Parts N/A N/A N/A D-3L-210 LAC-5, LAC-10 14.5 bar 210 psi N/A Non- Adjustable Dome N/A N/A Head Pressure Control Valves
908023 Spring Kit N/A N/A N/A K-1800E-1 SPRING KIT (A)DRS(E)-2, (A)DRP(E)-3, (A)DRH(E)-6 0/ 2.1 bar 0/30 psi N/A Adjustable N/A N/A N/A
908025 Spring Kit N/A N/A N/A K-1800E-2 SPRING KIT (A)DRS(E)-2, (A)DRP(E)-3, (A)DRH(E)-6 0/ 5.5 bar 0/80 psi N/A Adjustable N/A N/A N/A
908043 Internal Parts Kit N/A N/A N/A KH-6 INTERNAL PARTS KIT (A)DRH(E)-6, DRH(E)-6 N/A N/A N/A N/A N/A N/A Pushrod Assbly, Lower Spring, Bottom Cap
958156 Pilot Assembly Kit N/A N/A N/A K-HGB(E)-8 PILOT ASSY KIT HGB(E)-8 5.2/ 10.3 bar 75/150 psi N/A N/A N/A N/A Pilot Valve Assbly, Gasket, Adaptor, Coil Screw, and Valve Nameplate
958016 Pilot Assembly Kit N/A N/A N/A KIT - K-Y1005-1 PILOT ASSEMBLY SORIT-12, SORIT-15, SORIT-20 N/A N/A N/A N/A N/A N/A Pilot Assembly, Inlet Strainer, Gaskets, Tetraseal and Screws
958088 Kit N/A N/A N/A K-PI-E KIT (S)ORIT-PI N/A N/A N/A N/A N/A N/A Electric Open Assembly (Includes Nameplate, Coil Retaining Screw)
381122 Internal Parts Kit N/A N/A N/A KS-DDR-20 INTERNAL PARTS KIT DDR-20 N/A N/A N/A N/A N/A N/A Piston, Body Sleeve, Closing Spring, Gasket, O- Ring
958110 Pilot Assembly Kit N/A N/A N/A K-SHGB(E)-8-0/100 PLT ASSY KT SHGB(E)-8 0/ 6.9 bar 0/100 psi N/A N/A N/A N/A Pilot Valve Assbly, Gasket, Adaptor, Coil Screw, and Valve Nameplate
958157 Pilot Assembly Kit N/A N/A N/A K-SHGB(E)-8-0/75 PLT ASSY KIT SHGB(E)-8 0/ 5.2 bar 0/75 psi N/A N/A N/A N/A Pilot Valve Assbly, Gasket, Adaptor, Coil Screw, and Valve Nameplate
381653 Internal Parts Kit N/A N/A N/A KS-OLDR-16 OLDR-16 N/A N/A N/A N/A N/A N/A Upper Valve Assbly, Piston Assbly, Enclosing Tube Locknut, Closing Spring, O- Ring (Large), O- Ring (Small), Cap Screws
381650 Internal Parts Kit N/A N/A N/A KS-OLDR-20 OLDR-20 N/A N/A N/A N/A N/A N/A Enclosing Tube Gasket, Plunger Assbly, Piston Assbly, Closing Spring, Gasket, Enclosing Tube
958007 Internal Parts Kit N/A N/A N/A KS-ORI/CDA-15 INT PARTS KIT (S)ORIT-15 N/A N/A N/A N/A N/A N/A Gasket(s), Piston and Spring. The KS-ORI/ CDA-15, KS-ORI/ CDA-20 ALSO INCLUDE A Body Sleeve and O- Ring.
958009 Internal Parts Kit N/A N/A N/A KS-ORI/CDA-20 INT PARTS KIT (S)ORIT-20 N/A N/A N/A N/A N/A N/A Gasket(s), Piston and Spring. The KS-ORI/ CDA-15, KS-ORI/ CDA-20 ALSO INCLUDE A Body Sleeve and O- Ring.
958005 Internal Parts Kit N/A N/A N/A KS-ORI-12 INTERNAL PARTS KIT (S)ORIT-12 N/A N/A N/A N/A N/A Replacement (S)ORIT-12 Internal Parts are only compatable with the Y1005 and Y1010 Pilot Valves. When using these parts with obsolete Pilot Valves, the Pilot Valves must also be replaced. Gasket(s), Piston and Spring. The KS-ORI-12 also includes the Adaptor.
958120 Internal Parts Kit N/A N/A N/A KS-SHGB(E)-8 INTERNAL PART KIT (S)HGB(E)-8 N/A N/A N/A N/A N/A The KS-(S)HGB(E)-8 parts kit is used with both the SHGB(E)-8 and HGB(E)-8. Adaptor, Gasket, Spring and Piston
958021 Internal Parts Kit N/A N/A N/A KS-SHGB-15 INTERNAL PARTS KIT SHGB-15 N/A N/A N/A N/A N/A N/A Piston, Body Sleeve, O- Ring, Spring and Gasket
381125 Pilot Assembly Kit N/A N/A N/A K-XUL PILOT ASSEMBLY KIT XUL N/A N/A N/A N/A N/A N/A Pilot Valve, Pilot Differential Valve, Enclosing Tube Locknut, Enclosing Tube, Stem and Plunger Assbly, Enclosing Tube Gasket, Restrictor Assbly, Strainer, Gasket
958002 Pilot Assembly Kit N/A N/A N/A K-Y1010 0/100 PILOT ASSY. KIT ORIT-12, SORIT-15, SORIT-20 0/ 6.9 bar 0/100 psi N/A N/A N/A N/A Pilot Assembly, Inlet Strainer, Gaskets, Tetraseal and Screws
958022 Pilot Assembly Kit N/A N/A N/A K-Y917 PILOT ASSEMBLY KIT Y917 N/A N/A N/A N/A N/A N/A Pilot Valve Assbly, Enclosing Tube Locknut, Enclosing Tube, Stem and Plunger Assbly, Enclosing Tube Gasket, Inlet Strainer Screen and Tetraseal, (4) Cap Srews
908019 Spring Kit N/A N/A N/A ORI-10-100/290 SPRING KIT ORI-10 6.9 bar 10/290 psi N/A N/A N/A Can be used with ORI-10 65/225 to change adjustment range to 100/290 N/A
908017 Spring Kit N/A N/A N/A ORI-6-100/290 SPRING KIT ORI-6 6.9/ 20 bar 100/290 psi N/A N/A N/A Can be used with ORI-6 65/225 to change adjustment range to 80/325 N/A
908054 Rebuild Kit N/A N/A N/A R-3P-58R DRP, DRH 4.1/ 58 psi N/A Remote Bulb N/A N/A N/A
381610 Rebuild Kit N/A N/A N/A RK-ORIT-PI-2 0/100 REBLD KIT ORIT-PI-2 0/ 6.9 bar 0/100 psi N/A N/A N/A N/A Pilot Assbly, Piston Sleeve, Equalizer and Pilot Tube with 1/4" Flare Nut, Body O-Ring (2), Guide Pin O- Ring (2), Strainer, Piston Assbly, Piston Spring, Guide Pin, Cap Screw (2)
381611 Rebuild Kit N/A N/A N/A RK-ORIT-PI-2 75/150 REBLD KIT ORIT-PI-2 5.2/ 10.3 bar 75/150 psi N/A N/A N/A N/A Pilot Assbly, Piston Sleeve, Equalizer and Pilot Tube with 1/4" Flare Nut, Body O-Ring (2), Guide Pin O- Ring (2), Strainer, Piston Assbly, Piston Spring, Guide Pin, Cap Screw (2)
381612 Rebuild Kit N/A N/A N/A RK-ORIT-PI-3 0/100 REBLD KIT ORIT-PI-3 0/ 6.9 bar 0/100 psi N/A N/A N/A N/A Pilot Assbly, Piston Sleeve, Equalizer and Pilot Tube with 1/4" Flare Nut, Body O-Ring (2), Guide Pin O- Ring (2), Strainer, Piston Assbly, Piston Spring, Guide Pin, Cap Screw (2)
381615 Rebuild Kit N/A N/A N/A RK-ORIT-PI-4 0/100 REBLD KIT ORIT-PI-4 0/ 6.9 bar 0/100 psi N/A N/A N/A N/A Pilot Assbly, Piston Sleeve, Equalizer and Pilot Tube with 1/4" Flare Nut, Body O-Ring (2), Guide Pin O- Ring (2), Strainer, Piston Assbly, Piston Spring, Guide Pin, Cap Screw (2)
381617 Rebuild Kit N/A N/A N/A RK-ORIT-PI-5 0/100 REBLD KIT ORIT-PI-5 0/ 6.9 bar 0/100 psi N/A N/A N/A N/A Pilot Assbly, Piston Sleeve, Equalizer and Pilot Tube with 1/4" Flare Nut, Body O-Ring (2), Guide Pin O- Ring (2), Strainer, Piston Assbly, Piston Spring, Guide Pin, Cap Screw (2)
381603 Rebuild Kit N/A N/A N/A RK-SORIT-PI-2 0/100 REBLD KIT SORIT-PI-2 0/ 6.9 bar 0/100 psi N/A N/A N/A N/A Pilot Assbly, Piston Sleeve, Equalizer and Pilot Tube with 1/4" Flare Nut, Body O-Ring (2), Guide Pin O- Ring (2), Strainer, Piston Assbly, Piston Spring, Guide Pin, Cap Screw (2)
381602 Rebuild Kit N/A N/A N/A RK-SORIT-PI-3 0/100 REBLD KIT SORIT-PI-3 0/ 6.9 bar 0/100 psi N/A N/A N/A N/A Pilot Assbly, Piston Sleeve, Equalizer and Pilot Tube with 1/4" Flare Nut, Body O-Ring (2), Guide Pin O- Ring (2), Strainer, Piston Assbly, Piston Spring, Guide Pin, Cap Screw (2)
381604 Rebuild Kit N/A N/A N/A RK-SORIT-PI-4 0/100 REBLD KIT SORIT-PI-4 0/ 6.9 bar 0/100 psi N/A N/A N/A N/A Pilot Assbly, Piston Sleeve, Equalizer and Pilot Tube with 1/4" Flare Nut, Body O-Ring (2), Guide Pin O- Ring (2), Strainer, Piston Assbly, Piston Spring, Guide Pin, Cap Screw (2)
381608 Capacity Conversion Kit N/A N/A N/A RK-SORIT-PI-5 0/100 REBLD KIT SORIT-PI-5 0/ 6.9 bar 0/100 psi N/A N/A N/A N/A Pilot Assbly, Piston Sleeve, Equalizer and Pilot Tube with 1/4" Flare Nut, Body O-Ring (2), Guide Pin O- Ring (2), Strainer, Piston Assbly, Piston Spring, Guide Pin, Cap Screw (2)
958165 Capacity Conversion Kit N/A N/A N/A SK-PI-4 (S)ORIT-PI N/A N/A N/A N/A N/A N/A Current Valve Size (S)ORIT-PI-2 to Desired Valve Size, Remove Exisiting Seat, New Seat Replacement Optional not Required. * Seat Not Supplied
958162 Capacity Conversion Kit 1.218" 7/8" ODF Solder SK-PI-4 TO 3 (S)ORIT-PI N/A N/A N/A N/A N/A N/A Current Valve Size (S)ORIT-PI-5 to Desired Valve Size (S)ORIT-PI-4, Removing Existing Seat is Not Applicable, New Seat Included
958164 Capacity Conversion Kit 1.218" 1-1/8" ODF Solder SK-PI-5 TO 4 (S)ORIT-PI N/A N/A N/A N/A N/A N/A Current Valve Size (S)ORIT-PI-4 to Desired Valve Size (S)ORIT-PI-3, Removing Existing Seat is Not Applicable, New Seat Included
958075 Conversion Kit SORIT-12 If Ordering an ORIT to (S)ORIT Conversion Kit, or a CDA to sorit Conversion Kit, an MKC-1 coil is required. Order coil as a separate item and specify electrical specifications. Pilot Assbly Kit, Piston & Locknut, Adaptor *
958076 Conversion Kit ORIT-12 N/A Pilot Assbly Kit, Piston & Locknut, Adaptor
958077 Conversion Kit SORIT-15 If Ordering an ORIT to (S)ORIT Conversion Kit, or a CDA to sorit Conversion Kit, an MKC-1 coil is required. Order coil as a separate item and specify electrical specifications. Pilot Assbly Kit, Adaptor, and Body Flange.
958078 Conversion Kit ORIT-15 N/A Pilot Assbly Kit, Adaptor, and Body Flange.
958079 Conversion Kit SORIT-20 If Ordering an ORIT to (S)ORIT Conversion Kit, or a CDA to sorit Conversion Kit, an MKC-1 coil is required. Order coil as a separate item and specify electrical specifications. Pilot Assbly Kit, Adaptor, and Body Flange.
958080 Conversion Kit ORIT-20 N/A Pilot Assbly Kit, Adaptor, and Body Flange.

687PDC
840599