Pressure Sensor- HBPS Series | Product Series

Filter by

    No filters selected

Maximum Working Pressure (Bar)

Thread Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pressure Sensor- HBPS Series

Pressure Sensor- HBPS Series

HBPS is a pressure sensor that is specially developed for the refrigeration industry.

Technical Specifications

  • Model Number: HBPS-200-1/4, HBPS-25-1/4-G/E, HBPS-25-1/4-NPT
  • Product Type: Pressure Sensor
  • Connection Size: Connection: 2 Wire, Plug: M12-DIN 0627
  • Power Supply Voltage: 24 V AC/DC
  • Signal Output: Analog: 4-20 mA
  • Minimum Ambient Temperature: -40 °C, -40 °F
  • Maximum Ambient Temperature: 105 °C, 221 °F
  • Minimum Fluid Temperature: -40 °C, -40 °F
  • Maximum Fluid Temperature: 125 °C, 257 °F
  • Maximum Operating Pressure: 200 bar, 25 bar
  • Ingress Protection Rating: IP67
  • Vibration Resistance: IEC 68-2-6 (4g)
  • Connection Type: 1/4" G- Form E, 1/4" NPT
  • Materials of Construction: Liquid and Electronic Parts: AISI 304
  • Specifications Met: EMC Test: EN 61000-2

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

The HBPS is a pressure sensor that is specially developed to provide long and reliable performance for the industrial refrigeration industry. The sensor features a stainless membrane which makes it suitable for use with ammonia and other common refrigerants. The sensor’s housing is constructed from 304 stainless steel and is suitable for the harsh environments of industrial refrigeration. The HBPS features a quick reaction time of < 1 s, and it is available in 3 pressure ranges of 0...6 bar, -1...25 bar and -1...200 bar.

Markets:
• Industrial Refrigeration
• Commercial Refrigeration

Features and Benefits:
• Minimal and compact design.
• Simple wire connection - 2-wire technology - 4...20 mA.
• Refrigeration industry design - max pressure 200 bar
• Temperature range: -40..+125°C.
• M12 plug connection - DIN 0627.

Application:
• Liquid
• Gas
Products Maximum Working Pressure (Bar) Thread Type
210302 200bar 1/4" G- Form E
210308 25bar 1/4" G- Form E
210307 25bar 1/4" NPT

687PDC
687475