Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
With its fast response times, the pressure sensor SCP guarantees the safe capture of pressure peaks in hydraulic systems. The robust stainless steel design allows a variety of applications, for example cooling water or pneumatics.
Applications:
• Pressure measurement with SensoControl hand meters. For maintenance, trouble shooting, machine set up or optimization| Literature and Reference Materials |
|---|
| CAT/4054/UK - Diagnostic Test Equipment for Hydraulics |
| Contact & Support Information |
|---|
| Feedback Form |
| Compliance, Certifications & Safety |
|---|
| HPCE_ISO9001_WBL |
| Products | Operating Pressure | Port Type | Output Type | Calibration Type |
|---|---|---|---|---|
| K-SCP-004-C4-05 | -1 … 004 bar | PD | Analogue signal for hand meters | None |
| K-SCP-004-C4-05-PD | -1 … 004 bar | PD | CAN signal for hand meters | Factory calibration according to ISO 9001 |
| K-SCP-010-C4-05 | -1 … 010 bar | PD | Analogue signal for hand meters | None |
| K-SCP-010-C4-05-PD | -1 … 010 bar | PD | CAN signal for hand meters | Factory calibration according to ISO 9001 |
| K-SCP-015-74-02-PD | -1... 015 bar | PD | CAN signal for hand meters | Factory calibration according to ISO 9001 |
| K-SCP-016-C4-05-PD | -1 ... 016 bar | PD | CAN signal for hand meters | Factory calibration according to ISO 9001 |
| K-SCP-025-C4-05 | -1 … 025 bar | PD | Analogue signal for hand meters | None |
| K-SCP-060-74-02-PD | 0 ... 060 bar | PD | CAN signal for hand meters | Factory calibration according to ISO 9001 |
| K-SCP-060-C4-05-PD | 0 ... 060 bar | PD | CAN signal for hand meters | Factory calibration according to ISO 9001 |
| K-SCP-150-74-02-PD | 0 ... 150 bar | PD | CAN signal for hand meters | Factory calibration according to ISO 9001 |
| K-SCP-160-C4-05-PD | 0 ... 160 bar | PD | CAN signal for hand meters | Factory calibration according to ISO 9001 |
| K-SCP-0250-C4-05 | 0 … 250 bar | PD | Analogue signal for hand meters | None |
| K-SCP-400-74-02-PD | 0 ... 400 bar | PD | CAN signal for hand meters | Factory calibration according to ISO 9001 |
| K-SCP-400-C4-05-PD | 0 ... 400 bar | PD | CAN signal for hand meters | Factory calibration according to ISO 9001 |
| K-SCP-600-74-02-PD | 0 ... 600 bar | PD | CAN signal for hand meters | Factory calibration according to ISO 9001 |
| K-SCP-600-C4-05-PD | 0 ... 600 bar | PD | CAN signal for hand meters | Factory calibration according to ISO 9001 |
| SCP-004-C4-05 | -1 … 004 bar | PD | Analogue signal for hand meters | None |
| SCP-004-C4-05-PD | -1 … 004 bar | PD | CAN signal for hand meters | Factory calibration according to ISO 9001 |
| SCP-010-C4-05 | -1 … 010 bar | PD | Analogue signal for hand meters | None |
| SCP-010-C4-05-PD | -1 … 010 bar | PD | CAN signal for hand meters | Factory calibration according to ISO 9001 |
| SCP-015-74-02-PD | -1... 015 bar | PD | CAN signal for hand meters | Factory calibration according to ISO 9001 |
| SCP-016-C4-05-PD | -1 ... 016 bar | PD | CAN signal for hand meters | Factory calibration according to ISO 9001 |
| SCP-025-C4-05 | -1 … 025 bar | PD | Analogue signal for hand meters | None |
| SCP-025-C4-05-PD | -1 … 025 bar | PD | CAN signal for hand meters | Factory calibration according to ISO 9001 |
| SCP-060-74-02-PD | 0 ... 060 bar | PD | CAN signal for hand meters | Factory calibration according to ISO 9001 |
| SCP-060-C4-05-PD | 0 ... 060 bar | PD | CAN signal for hand meters | Factory calibration according to ISO 9001 |
| SCP-150-74-02-PD | 0 ... 150 bar | PD | CAN signal for hand meters | Factory calibration according to ISO 9001 |
| SCP-160-C4-05-PD | 0 ... 160 bar | PD | CAN signal for hand meters | Factory calibration according to ISO 9001 |
| SCP-0250-C4-05 | 0 … 250 bar | PD | Analogue signal for hand meters | None |
| SCP-0250-C4-05-PD | 0 … 250 bar | PD | CAN signal for hand meters | Factory calibration according to ISO 9001 |
| SCP-400-74-02-PD | 0 ... 400 bar | PD | CAN signal for hand meters | Factory calibration according to ISO 9001 |
| SCP-400-C4-05-PD | 0 ... 400 bar | PD | CAN signal for hand meters | Factory calibration according to ISO 9001 |
| SCP-600-74-02-PD | 0 ... 600 bar | PD | CAN signal for hand meters | Factory calibration according to ISO 9001 |
| SCP-600-C4-05-PD | 0 ... 600 bar | PD | CAN signal for hand meters | Factory calibration according to ISO 9001 |
| K-SCP-015-74-02 | -1... 015 bar | EMA3 | Analogue signal for hand meters | Factory calibration according to ISO 9001 |
| K-SCP-016-C4-05 | -1 ... 016 bar | EMA3 | CAN signal for hand meters | Factory calibration according to ISO 9001 |
| K-SCP-060-74-02 | 0 ... 060 bar | EMA3 | Analogue signal for hand meters | Factory calibration according to ISO 9001 |
| K-SCP-060-C4-05 | 0 ... 060 bar | EMA3 | CAN signal for hand meters | Factory calibration according to ISO 9001 |
| K-SCP-1000-74-02 | 0 ... 1000 bar | EMA3 | Analogue signal for hand meters | Factory calibration according to ISO 9001 |
| K-SCP-1000-C4-05 | 0 ... 1000 bar | EMA3 | CAN signal for hand meters | Factory calibration according to ISO 9001 |
| K-SCP-150-74-02 | 0 ... 150 bar | EMA3 | Analogue signal for hand meters | Factory calibration according to ISO 9001 |
| K-SCP-160-C4-05 | 0 ... 160 bar | EMA3 | CAN signal for hand meters | Factory calibration according to ISO 9001 |
| K-SCP-400-74-02 | 0 ... 400 bar | EMA3 | Analogue signal for hand meters | Factory calibration according to ISO 9001 |
| K-SCP-400-C4-05 | 0 ... 400 bar | EMA3 | CAN signal for hand meters | Factory calibration according to ISO 9001 |
| K-SCP-600-74-02 | 0 ... 600 bar | EMA3 | Analogue signal for hand meters | Factory calibration according to ISO 9001 |
| K-SCP-600-C4-05 | 0 ... 600 bar | EMA3 | CAN signal for hand meters | Factory calibration according to ISO 9001 |
| SCP-015-74-02 | -1... 015 bar | EMA3 | Analogue signal for hand meters | None |
| SCP-016-C4-05 | -1 ... 016 bar | EMA3 | CAN signal for hand meters | None |
| SCP-060-74-02 | 0 ... 060 bar | EMA3 | Analogue signal for hand meters | None |
| SCP-060-C4-05 | 0 ... 060 bar | EMA3 | CAN signal for hand meters | None |
| SCP-1000-74-02 | 0 ... 1000 bar | EMA3 | Analogue signal for hand meters | None |
| SCP-1000-C4-05 | 0 ... 1000 bar | EMA3 | CAN signal for hand meters | None |
| SCP-150-74-02 | 0 ... 150 bar | EMA3 | Analogue signal for hand meters | None |
| SCP-160-C4-05 | 0 ... 160 bar | EMA3 | CAN signal for hand meters | None |
| SCP-400-74-02 | 0 ... 400 bar | EMA3 | Analogue signal for hand meters | None |
| SCP-400-C4-05 | 0 ... 400 bar | EMA3 | CAN signal for hand meters | None |
| SCP-600-74-02 | 0 ... 600 bar | EMA3 | Analogue signal for hand meters | None |
| SCP-600-C4-05 | 0 ... 600 bar | EMA3 | CAN signal for hand meters | None |