PRF404/403SS - ISO 6162-1/2 SAE Flange Accessory Components | Parker NA

ISO 6162-1/2 SAE Flange Accessory Components | #PRF404/403SS

PRF404/403SS

ISO 6162-1/2 SAE Flange Accessory Components | #PRF404/403SS

Parker SAE flanges meet all requirements of ISO 6162-1 (SAE J518 Code 61), ISO 6162-2 (SAE J518 Code 62). They are widely used for leakfree high pressure connections in tight workspaces.


Technical Specifications

  • Flange Size: 1 1/4 x 1
  • Bolt Size: for M14 bolts
  • Assembly Includes: Flange Only
  • Connection Type: n/a
  • Flange Type: Reducing Flange
  • Material: Stainless Steel
  • Port Type: SAE 6000 / ISO 6162-2
Safety Warning

Item Information

4 bolt flange connection ISO 6162-1/2 (SAE J518 Code 61/62) and ISO 6164 is a proven leak-free connection, especially suited for larger sizes. As a result, it has achieved worldwide acceptance. The connection’s success is in its simplicity. The static O-ring seal is compressed between the bottom of the groove in the flange head and the flat surface of the port or flange pad, providing a reliable soft seal. High grade bolts ensure the holding power for dynamic applications up to 420 bar.

Markets:
• Environment
• Industrial
• Machine Tools
• Marine
• Materials Handling
• Mobile Industries
• Power Generation
• Press Building

Applications:
• Suitable for general hydraulic and industrial applications.

This simple design provides several advantages over threaded port connections, such as NPT, SAE, BSPP, ISO 6149 etc., in larger sizes:
• Ability to connect tube fittings connection systems to SAE port systems
• Much lower tightening torque required from the four bolts compared to equivalent fitting assembly torques
• Less tightening torque means smaller wrenches and wrench swing clearances – providing ease of assembly in
tight working environment.
• Single seal point between tube/pipe/hose assembly and the port

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT-4100-UK - Industrial Tube Fittings
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe

Am Metallwerk 9

33659 Bielefeld, Germany

Phone

+49 (0) 521-4048-0

Fax

+49 (0) 521-4048-4280

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614