PRF50SE-280-40 - Air-hydro HI-ROTOR: PRF Series | Parker NA

Air-hydro HI-ROTOR: PRF Series | #PRF50SE-280-40

442H100063

Air-hydro HI-ROTOR: PRF Series | #442H100063

PRF50SE-280-40


Technical Specifications

  • Switch Type: No switch
  • Switch Option: No switch
  • Oscillating Reference Point: 40°
  • Torque Rating (Nm): 590 at 5 bar
  • Oscillating angle: 280°
  • Additional Options: standard
  • Mounting: No Mounting Hardware
Safety Warning

Item Information

All models are acceptable non lubricated air assured by a unique sealing mechanism and relubricated seals to assure outstanding durability.

These series are uniquely designed sealing mechanism that minimizes leakage, assuring low-speed oscillating and stable, smooth operation at low pressures and speeds, and meet the special shape of shafts.

Three oscillation reference points of 40˚, 45˚ and 90˚ and five oscillating angles of 90˚, 100˚, 180˚, 270˚ Non-standard oscillating angles are available on request.

Air hydro types suitable for operation at low speed are standardized.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Kuroda Pneumatics LTD.

10243 Kamakazu, Asahi-shi,

Chiba, 289-2505

Japan
E-mail: kpl_sales@parker.com

Phone

+82-479-64-2282

Fax

+82-479-64-2291

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A88177