PRN50S-180-45-CR - Compact pneumatic vane type rotary actuator - Hi-Rotor, PRN(A), PRO(A) series | Parker NA

Compact pneumatic vane type rotary actuator - Hi-Rotor, PRN(A), PRO(A) series | #PRN50S-180-45-CR

442H100232

Compact pneumatic vane type rotary actuator - Hi-Rotor, PRN(A), PRO(A) series | #442H100232

PRN50S-180-45-CR


Technical Specifications

  • Switch Type: No switch
  • Port Size: Rc1/8
  • Switch Option: No switch
  • Torque Rating (Nm): 590 at 5 bar
  • Mounting: No mounting hardware
  • Port Position: Standard
  • Additional Options: Hydro-cushion
  • Shaft Type: Standard
  • Outer Wire Type: 1m(Standard)
  • Oscillating angle: 180°
  • Oscillating Reference Point: 45°
  • Options: Double, Single
  • Media: Non-lubricated Air (Lubricated air)
  • Oscillating Reference Point: 45 °, 90 °
  • Minimum Operating Pressure: 0.5 to 1 bar
  • Pressure Rating: 2 to 10 bar, 2 to 7 bar
  • Proof Pressure: 10.5, 15
  • Maximum Operating Temperature: -5 to 60 °C, -5 to 80 °C, 5 to 60 °C
  • Frequency: 0.5 to 5 Hz
  • Volume: 1.1 to 1036 cm3
  • Axial Load Capacity: 3 to 490 N, 30 to 4900 N
  • Allowable Energy: 0.6 to 3920 mJ
  • Weight: 0.036 to 12.7 kg
Safety Warning

Item Information

Rotary actuators, "Hi-Rotor", are an efficient and easy way to generate torque from compressed air, in a very compact size.  Hi-Rotor are ideal for the compact application in a wide range of industries such as , packaging, process, electronics etc.
- Compact design
- Single and double vane
- Durable construction
- Long maintenance-free life
- High output torque / weight ratio.  12.9 to 20,600Ncm at 5 bar
- Range of mounting option, hydro-cushion and position sensors
- Angle adjustable (PRO(A) series)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Hi-Rotor PRN(A), PRO(A) catalogue
×


Find a Distributor

Where to Buy

Local Contact

Kuroda Pneumatics LTD.

10243 Kamakazu, Asahi-shi,

Chiba, 289-2505

Japan
E-mail: kpl_sales@parker.com

Phone

+82-479-64-2282

Fax

+82-479-64-2291

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A88177