Compact pneumatic vane type rotary actuator - Hi-Rotor, PRN(A), PRO(A) series | #PRN50S-90-45-FM-MB2


LOADING IMAGES
442H100847

Compact pneumatic vane type rotary actuator - Hi-Rotor, PRN(A), PRO(A) series | #442H100847

PRN50S-90-45-FM-MB2


Technical Specifications

  • Port Size: Rc1/8
  • Oscillating angle: 90°
  • Port Position: Standard
  • Shaft Type: Standard
  • Mounting: No mounting hardware
  • Oscillating Reference Point: 45°
  • Torque Rating (Nm): 590 at 5 bar
  • Switch Option: With 2 switch
  • Switch Type: MD-1
  • Additional Options: Switch unit
  • Outer Wire Type: 1m(Standard)
  • Options: Double, Single
  • Media: Non-lubricated Air (Lubricated air)
  • Oscillating Reference Point: 45 °, 90 °
  • Minimum Operating Pressure: 0.5 to 1 bar
  • Pressure Rating: 2 to 10 bar, 2 to 7 bar
  • Proof Pressure: 10.5, 15
  • Maximum Operating Temperature: -5 to 60 °C, -5 to 80 °C, 5 to 60 °C
  • Frequency: 0.5 to 5 Hz
  • Volume: 1.1 to 1036 cm3
  • Axial Load Capacity: 3 to 490 N, 30 to 4900 N
  • Allowable Energy: 0.6 to 3920 mJ
  • Weight: 0.036 to 12.7 kg
Safety Warning

Item Information

Rotary actuators, "Hi-Rotor", are an efficient and easy way to generate torque from compressed air, in a very compact size.  Hi-Rotor are ideal for the compact application in a wide range of industries such as , packaging, process, electronics etc.
- Compact design
- Single and double vane
- Durable construction
- Long maintenance-free life
- High output torque / weight ratio.  12.9 to 20,600Ncm at 5 bar
- Range of mounting option, hydro-cushion and position sensors
- Angle adjustable (PRO(A) series)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Hi-Rotor PRN(A), PRO(A) catalogue
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
F77479