Compact pneumatic vane type rotary actuator - Hi-Rotor, PRN(A), PRO(A) series | #PRNA1S-180-90


LOADING IMAGES
442H000055

Compact pneumatic vane type rotary actuator - Hi-Rotor, PRN(A), PRO(A) series | #442H000055

PRNA1S-180-90


Technical Specifications

  • Oscillating angle: 180°
  • Port Position: Standard
  • Port Size: M5
  • Torque Rating (Nm): 15.6 at 5 bar
  • Oscillating Reference Point: 90°
  • Switch Option: No switch
  • Additional Options: Standard
  • Switch Type: No switch
  • Shaft Type: Standard
  • Mounting: No mounting hardware
  • Outer Wire Type: 1m(Standard)
  • Options: Double, Single
  • Media: Non-lubricated Air (Lubricated air)
  • Oscillating Reference Point: 45 °, 90 °
  • Minimum Operating Pressure: 0.5 to 1 bar
  • Pressure Rating: 2 to 10 bar, 2 to 7 bar
  • Proof Pressure: 10.5, 15
  • Maximum Operating Temperature: -5 to 60 °C, -5 to 80 °C, 5 to 60 °C
  • Frequency: 0.5 to 5 Hz
  • Volume: 1.1 to 1036 cm3
  • Axial Load Capacity: 3 to 490 N, 30 to 4900 N
  • Allowable Energy: 0.6 to 3920 mJ
  • Weight: 0.036 to 12.7 kg
Safety Warning

Item Information

Rotary actuators, "Hi-Rotor", are an efficient and easy way to generate torque from compressed air, in a very compact size.  Hi-Rotor are ideal for the compact application in a wide range of industries such as , packaging, process, electronics etc.
- Compact design
- Single and double vane
- Durable construction
- Long maintenance-free life
- High output torque / weight ratio.  12.9 to 20,600Ncm at 5 bar
- Range of mounting option, hydro-cushion and position sensors
- Angle adjustable (PRO(A) series)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Hi-Rotor PRN(A), PRO(A) catalogue
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
F77479