Compact pneumatic vane type rotary actuator - Hi-Rotor, PRN(A), PRO(A) series | #PRNA20S-270-45


LOADING IMAGES
442H000037

Compact pneumatic vane type rotary actuator - Hi-Rotor, PRN(A), PRO(A) series | #442H000037

PRNA20S-270-45


Technical Specifications

  • Switch Option: No switch
  • Outer Wire Type: 1m(Standard)
  • Additional Options: Standard
  • Port Position: Standard
  • Mounting: No mounting hardware
  • Switch Type: No switch
  • Shaft Type: Standard
  • Oscillating Reference Point: 45°
  • Oscillating angle: 270°
  • Torque Rating (Nm): 210 at 5 bar
  • Port Size: M5
  • Options: Single
  • Media: Non-lubricated Air (Lubricated air)
  • Oscillating Reference Point: 45 °
  • Minimum Operating Pressure: 0.8 bar
  • Pressure Rating: 2 to 10 bar
  • Proof Pressure: 15
  • Maximum Operating Temperature: -5 to 80 °C
  • Frequency: 1 Hz
  • Volume: 21 cm3
  • Axial Load Capacity: 300 N, 25 N
  • Allowable Energy: 15 mJ
  • Weight: 0.25 kg
Safety Warning

Item Information

Rotary actuators, "Hi-Rotor", are an efficient and easy way to generate torque from compressed air, in a very compact size.  Hi-Rotor are ideal for the compact application in a wide range of industries such as , packaging, process, electronics etc.
- Compact design
- Single and double vane
- Durable construction
- Long maintenance-free life
- High output torque / weight ratio.  12.9 to 20,600Ncm at 5 bar
- Range of mounting option, hydro-cushion and position sensors
- Angle adjustable (PRO(A) series)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Hi-Rotor PRN(A), PRO(A) catalogue
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
F77479