Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker Chomerics PRO-SHIELD® 7008 is a silver filled electrically conductive silicone sealant or gap filler designed for applications which require superior EMI shielding performance.
Parker Chomerics PRO-SHIELD® 7008 is a silver filled electrically conductive silicone sealant or gap filler designed for applications which require superior EMI shielding performance. PRO-SHIELD® 7008 pure silver filler provides great conductivity for the electrical grounding of electronic components and antennas.
When purchased in 30cc syringes, PRO-SHIELD® 7008 offers a premium electrically conductive sealant solution for applications which require the dispensing of small diameter beads with little to no waste. This item can be puchasaed online. Simply select your part number and add it to your shopping cart.
Features and Benefits:
• One component – no mixing or weighting required
• Moisture cure silicone – tack free in 4 hrs, reaches full cure in 3 days
• Volume resistivity: < 0.030 ohm-cm
• Shielding Effectiveness: <70 dB Avg.
• Lap Shear: 125 PSI (862 kPa)
Applications:
• Component or hardware grounding
• Medical devices
• Portable electronics
• Electronic assemblies
• Industrial cabinets
• Access panels
• Engine control modules (ECMs)
• Telecom infrastructure
Primer not included. For best adhesion, Chomerics recommends applying PRO-SHIELD® 7201 primer to a cleaned and degreased substrate before applying PRO-SHIELD® 7008.
| Product Demos & Tutorials |
|---|
| Parker Chomerics Product Case Studies |
| Parker Chomerics Upcoming Webinars & On Demand Webinars |
| Video: PRO-SHIELD Conductive Adhesives and Sealants for Electronics Enclosures |
| Literature and Reference Materials |
|---|
| Datasheet: PRO-SHIELD 7008 |
| PRO-SHIELD Recommended Surface Preparation Guide |
| Products | Size |
|---|---|
| 90-05-7008-0000 | 30cc syringe |
| 90-01-7008-0000 | 6oz EFD tube |