PRO-SHIELD 7100 Electrically Conductive Nickel Acrylic Paint | Product Series

Filter by

    No filters selected

Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PRO-SHIELD 7100 Electrically Conductive Nickel Acrylic Paint PRO-SHIELD 7100 Electrically Conductive Nickel Acrylic Paint

PRO-SHIELD 7100 Electrically Conductive Nickel Acrylic Paint

Parker Chomerics PRO-SHIELD® 7100 is a nickel filled acrylic, electrically conductive paint providing cost-effective EMI shielding for plastic parts or electronic enclosures.

Technical Specifications

  • Volume Resistivity: < 1.0 Ω-cm
  • Noise Shielding Level: 50 to 69 dB (Avg)
  • Operating Humidity: Anti-Corrosion
  • Substrate Type: Plastic
  • Weight: 310 g, 910 g, 3640 g
  • Color: Black
Safety Warning

Full Product Description

Parker Chomerics PRO-SHIELD® 7100 is a nickel filled, cost-effective acrylic EMI shielding solution for plastic parts or electronic enclosures. This durable coating provides protection from extraneous electromagnetic waves in electronic equipment. The ferromagnetic properties of the nickel filler absorb electromagnetic waves providing good shielding over a range of frequencies.

It provides great adhesion to the following plastics:

• Polycarbonate
• Epoxy
• ABS
• PC/ABS
• PVC
• PPE

Features and Benefits:
• One component acrylic
• Color – dark grey/black
• Cure – 24 hrs at room temperature
• Surface Resistivity < 1.0 ohm/sq
• Shielding Effectiveness 50+ dB

Applications:
• Medical devices
• Electronic assemblies or enclosures
• Industrial cabinets
• Access panels
• Telecom infrastructure
• Engine control modules (ECMs)
• Portable electronics

For best adhesion, PRO-SHIELD® 7100 should be applied to a clean, dry, and oil free surface. A primer may be required for adhesion to solvent resistant plastics. Click here for more information on the application of conductive coatings and potential primers.

Note: Coating may blush (white discoloration of drying surface) when applied in a high humidity environment (temperature >80 F and relative humidity > 50%).

Related Documents

×
Products Size
90-04-7100-0000 Quart
90-03-7100-0000 Gallon

687PDC
179336