PRO-SHIELD 7108 Electrically Conductive Silver Acrylic Paint | Product Series

Filter by

    No filters selected

Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PRO-SHIELD 7108 Electrically Conductive Silver Acrylic Paint PRO-SHIELD 7108 Electrically Conductive Silver Acrylic Paint

PRO-SHIELD 7108 Electrically Conductive Silver Acrylic Paint

Parker Chomerics PRO-SHIELD® 7108 is a silver filled, electrically conductive high performance coating designed to provide premier EMI shielding and surface conductivity for plastic parts and enclosures.

Technical Specifications

  • Volume Resistivity: < 0.10 Ω-cm
  • Noise Shielding Level: 70 to 89 dB (Avg)
  • Operating Humidity: Anti-Corrosion
  • Substrate Type: Plastic
  • Weight: 290 g, 910 g
  • Color: Silver
Safety Warning

Full Product Description

Parker Chomerics PRO-SHIELD® 7108 is a silver filled, electrically conductive high performance coating designed to provide premier EMI shielding and surface conductivity for plastic parts and enclosures. PRO-SHIELD® 7108 is a dependable EMI solution for critical electronic equipment. Available in 12 fluid ounce aerosol cans, it is great for spraying prototypes and performing initial qualification testing.

Great adhesion to the following plastics:
• Polycarbonate
• Epoxy
• ABS
• PC/ABS
• PVC
• PPE

Features and Benefits:
• One component acrylic
• Cure – 24 hrs at room temperature
• Surface Resistivity: < 0.10 ohm/sq
• Shielding Effectiveness: 80+ dB

Applications:
• Medical devices
• Electronic assemblies or enclosures
• Industrial cabinets
• Access panels
• Telecom Infrastructure
• Engine Control Modules (ECMs)
• Portable electronics

For best adhesion, PRO-SHIELD 7108 should be applied to a clean, dry, and oil free surface. A primer may be required for adhesion to solvent resistant plastics.

Note: Coating may blush (white discoloration of drying surface) when applied in a high humidity environment (temperature >80 F and relative humidity > 50%).
 

Related Documents

×
Products Size
90-10-7108-0000 12 oz. aerosol can
90-04-7108-0000 Quart can
90-03-7108-0000 Gallon

687PDC
179336