Parker Chomerics PRO-SHIELD® 7113 is a two component epoxy coating which provides good adhesion to a variety of substrates. This durable electrically conductive coating offers good mechanical and environmental stability for reliable EMI protection of electronic equipment. With its low cost silver plated copper filler, PRO-SHIELD 7113 is a cost effective way to reduce EMI issues in commercial applications.
Great adhesion to the following substrates:
• Metals
• Plastics
• Composites
Features and Benefits:
• Two component epoxy
• Color – silver copper
• Pot Life – 4 hrs at room temperature
• Cure – 168 hrs at room temperature or 4 hrs at room temperature followed by 1 hr at 125C (257F)
• Surface Resistivity: < 0.25 ohm/sq
• Shielding Effectiveness: 60+ dB
Applications:
• Medical devices
• Electronic assemblies or enclosures
• Industrial cabinets
• Access panels
• Telecom Infrastructure
• Engine Control Modules (ECMs)
• Portable electronics
For best adhesion, PRO-SHIELD 7113 should be applied to a clean, dry, and oil free surface. Click here for more information on the proper application of conductive coatings and potential primers.