RI1/2EDX3/871 - Ermeto DIN Port reducers for high pressure hydraulic tube fittings | Parker NA

Ermeto DIN Port reducers for high pressure hydraulic tube fittings

Part #: RI1/2EDX3/871
The main function of Ermeto DIN port reducers is to match the sizes of different ports. This range of port reducers is available in steel and stainless steel.

Technical Specifications

Body Material:Stainless Steel
Connection 2 Type:Female BSPP
Connection 2 Size:G 3/8
Seal Type:ED Seal
Connection 1 Size:G 1/2 A
Connection 1 Type:Male BSPP
Brand:Ermeto
Division:High Pressure Connectors Europe Division
Technology:Fluid & Gas Handling
Industry:Agriculture, Automotive, Construction, Industrial Manufacturing Equipment, Marine, Material Handling, Transportation
Application:Chemical Transfer, Fuel Transfer, Hydraulics, Mobile Equipment, Oilfield, Packaging
Product Type:Hydraulic DIN Fittings
Product Style:Stud Fitting, Reducer
Configuration:Port to Port
Maximum Operating Pressure:400 bar
Shape:Straight
Connection 1 Type:Male, BSPP
Connection 1 Size:G 1/2 A inch Thread
Connection 2 Type:Female, BSPP
Connection 2 Size:G 3/8 inch Thread
Specifications Met:DIN, ISO 8434, ISO 1179
For Fluid Type:Hydraulic Fluids, Chemicals, Fuels, Gases, Steam
Accessories Included:n/a
Body Material:Stainless Steel
Seal Type:ED Seal
Seal Material:FKM
Maximum Ambient Temperature:400 °C, 752 °F
Minimum Ambient Temperature:-60 °C, -76 °F
Maximum Fluid Temperature:400 °C, 752 °F
Minimum Fluid Temperature:-60 °C, -76 °F

Item Information

CAD Drawings + Files

Related Documents

Find a Distributor

Division Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe
Am Metallwerk 9
33659 Bielefeld, Germany

Phone:+49 (0) 521-4048-0