0499408 - Xtreme+Plus® HC - Custom Size Pleated Filters | Parker NA
Loading_Icon

Xtreme+Plus® HC - Custom Size Pleated Filters

Part #: 0499408
  • 0499408 - Xtreme+Plus® HC - Custom Size Pleated Filters
0499408 - Xtreme+Plus® HC - Custom Size Pleated Filters
XTREME+Plus® HC (MERV 8) self-supported pleated filters provide low pressure drop and extreme durability in applications with low and medium dust-loading conditions. Available in three sizes (1-, 2- or 4-in).

Technical Specifications

Model Number:XPH SP1-SNG 8X23X1
Brand:Airguard
Division:HVAC Filtration Division
Industry:HVAC and Refrigeration
Application:Air Filtration
Technology:Filtration
Product Type:Pleated Filters
Product Style:HVAC Frame System
For Fluid Type:Air
Notes:Contact factory for specifications and availability

Item Information

CAD Drawings + Files

Related Documents

Find a Distributor

Division Contact

Parker HVAC Filtration Division

100 River Ridge Circle
Jeffersonville
IN
United States
47130

Phone:1-866-247-4827