Proportional Pressure Reducing Valve Series - D1FV / D1FV*EE | Product Series

Filter by

    No filters selected

Pressure Control Range

Spool Position

Seal Material

Solenoid Option

Solenoid Connection

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Proportional Pressure Reducing Valve Series - D1FV / D1FV*EE Proportional Pressure Reducing Valve Series - D1FV / D1FV*EE Proportional Pressure Reducing Valve Series - D1FV / D1FV*EE Proportional Pressure Reducing Valve Series - D1FV / D1FV*EE

Proportional Pressure Reducing Valve Series - D1FV / D1FV*EE

The robust and durable proportional pressure reducing valve series D1FV in NG06 (CETOP 03) provides a very good pressure control behaviour. It is optionally available as explosion proof version according to ATEX and IECEx.

Technical Specifications

  • Port Connection: NG06 / CETOP 03
  • Mounting Type: Subplate mounting
  • Actuation Type: Proportional solenoid
  • Operation Type: Direct
  • Electronics Type: external
  • Function: 2-way, 3-way
  • Maximum Operating Pressure: 350 bar
  • Maximum Flow Rate: 10 L/min
  • Maximum Operating Temperature: Standard: 60, explosion-proof version: 40 °C
  • Minimum Operating Temperature: FPM: -20, NBR: -25 °C
  • Connection Type: Connector as per EN 175301-803, Explosion proof with cable glands
  • For Fluid Type: Hydraulic Oil (according to DIN 51524 ... 535), Water Glycol
  • Mounting Position: Unrestricted
  • Weight: D1FV: 2.2, D1FV*EE: 3.5 kg
  • Seal Material: FPM, NBR
  • Maximum Ambient Temperature: Standard: 60, explosion-proof version: 40 °C
  • Body Material: Cast iron
  • Minimum Ambient Temperature: -20 °C
  • Maximum Fluid Temperature: Standard: 60, explosion-proof version: 40 °C
  • Minimum Fluid Temperature: FPM: -20, NBR: -25 °C
  • Maximum Kinematic Viscosity: 400 cSt
  • Minimum Kinematic Viscosity: 2.8 cSt
  • Filter Efficiency Rating: ISO 4406 18/16/13
  • Mounting Style: DIN 24340, ISO 4401, CETOP RP121, NFPA
  • Input Voltage: VDC
  • Application: Industrial Hydraulic
  • Brand: Parker
  • Technology: Hydraulics
  • Division: Hydraulic Valve Systems Division Europe
  • Valve Type: Proportional Pressure Reducing Valve
  • Media: Hydraulic Oil
Safety Warning

Full Product Description

The robust proportional pressure reducing valve series D1FV in size NG06 / CETOP 03 is predestined for precise pilot controls due to its excellent pressure control behaviour, resulting in an optimized process accuracy.

D1FV*EE
The D1FV*EE with explosion proof solenoids is based on the standard D1FV series. It is not only ATEX certified (explosion proof class is Ex e mb II T4 Gb for use in zone 1 and 2) but also equipped with IECEx compliant solenoids which are  certified  in accordance with IECEx standard for equipment class 2 G.

Markets
• Industrial

Features/Benefits:
• Robust, proven design that represents our long-term experience in hydraulics
• Outstanding pressure behaviour - perfectly suitable for pilot controls
• Low hysteresis - ensures high repeatability and thus improved process and product accuracy
• Short delivery time - no warehousing necessary
• Manual override - allows to actuate the valve without current
• Barometric feedback
• Pressure stages 25 bar and 45 bar
• Optional for D1FV*EE: Coil to permit ambient temperature up to +60 °C, modification XG371

Applications:
• Suitable for general hydraulic applications

Technical specifications:
The D1FV controls the pressure in the A- or B-ports using the barometric feedback principle. The parameters can be saved, changed and duplicated in combination with the digital power amplifier PWD00A-400. The value parameters can be edited with the common ProPxD software.

Related Documents

×
Products Pressure Control Range Spool Position Seal Material Solenoid Option Solenoid Connection
D1FVE02CC0NJE3EE 25 Operated in position a or b NBR 24 V / 1.15 A Explosion proof with cable glands, explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D1FVE02CC0NKE3EE 25 Operated in position a or b NBR 12 V / 2.3 A Explosion proof with cable glands, explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D1FVE02CC0NKW3 25 Operated in position a or b NBR 12 V / 2.2 A Connector as per EN 175301-803
D1FVE02CC0VKE3EE 25 Operated in position a or b FPM 12 V / 2.3 A Explosion proof with cable glands, explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D1FVE02CC0VKW3 25 Operated in position a or b FPM 12 V / 2.2 A Connector as per EN 175301-803
D1FVE02CE0NJE3EE 25 Operated in position a NBR 24 V / 1.15 A Explosion proof with cable glands, explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D1FVE02CE0NKE3EE 25 Operated in position a NBR 12 V / 2.3 A Explosion proof with cable glands, explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D1FVE02CE0VJE3EE 25 Operated in position a FPM 24 V / 1.15 A Explosion proof with cable glands, explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D1FVE02CE0VKW3 25 Operated in position a FPM 12 V / 2.2 A Connector as per EN 175301-803
D1FVE02CK0NKW3 25 Operated in position b NBR 12 V / 2.2 A Connector as per EN 175301-803
D1FVE02CK0VJE3EE 25 Operated in position b FPM 24 V / 1.15 A Explosion proof with cable glands, explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D1FVE02CK0VKE3EE 25 Operated in position b FPM 12 V / 2.3 A Explosion proof with cable glands, explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D1FVE02CK0VKW3 25 Operated in position b FPM 12 V / 2.2 A Connector as per EN 175301-803
D1FVE02DC0NKW3 45 Operated in position a or b NBR 12 V / 2.2 A Connector as per EN 175301-803
D1FVE02DC0VKW3 45 Operated in position a or b FPM 12 V / 2.2 A Connector as per EN 175301-803
D1FVE02DE0NKW3 45 Operated in position a NBR 12 V / 2.2 A Connector as per EN 175301-803
D1FVE02DE0VKW3 45 Operated in position a FPM 12 V / 2.2 A Connector as per EN 175301-803
D1FVE02DK0NKW3 45 Operated in position b NBR 12 V / 2.2 A Connector as per EN 175301-803
D1FVE02DK0VKW3 45 Operated in position b FPM 12 V / 2.2 A Connector as per EN 175301-803
D1FVE02CE0VJE3EEXG371 25 Operated in position a FPM 24 V / 1.10 A Explosion proof with cable glands, explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D1FVE02CC0VJE3EE 25 Operated in position a or b FPM 24 V / 1.15 A Explosion proof with cable glands, explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D1FVE02CE0NKW3 25 Operated in position a NBR 12 V / 2.2 A Connector as per EN 175301-803
D1FVE02CK0NKE3EE 25 Operated in position b NBR 12 V / 2.3 A Explosion proof with cable glands, explosion proof solenoids Ex e mb II T4Gb + IECEx conformity
D1FVE02CE0VKE3EE 25 Operated in position a FPM 12 V / 2.3 A Explosion proof with cable glands, explosion proof solenoids Ex e mb II T4Gb + IECEx conformity

687PDC
687478