Proflow II-E Select Pleated Membrane Filter Cartridge | #PS-10840-925-5-E


LOADING IMAGES
PS-10840-925-5-E

Proflow II-E Select Pleated Membrane Filter Cartridge | #PS-10840-925-5-E

The Proflow™ II-E-SELECT pleated membrane filter cartridge provides exceptional flow rates and on-stream life. It uses a PTFE filter membrane with high-purity polypropylene supports providing an economical alternative to all-fluoropolymer filters.


Technical Specifications

  • Micron Rating (µm): 0.05
  • End Cap Configuration: 222 O-Ring/Fin
  • Seal Material: FEP Encapsulated Viton
  • Options: None
  • Length (inch): 40
  • Style: None
  • Brand: Parker
  • Industry: Microelectronics
  • Function: Clarification/Prefiltration/Polishing
  • Media: PTFE
  • Filter Construction: Pleated
  • Outside Diameter: 2.75 inch
  • End Cap Material: Polypropylene
  • Core Type: Polypropylene
  • Hose Reinforcement Material & Structure: Polypropylene
  • Flow Rate: 1.3 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 0.05 Micron
Safety Warning

Item Information

The Proflow™ II-E-SELECT filter cartridge provides exceptional flow rates and on-stream life. It uses a PTFE filter membrane along with high-purity polypropylene supports that provide an economical alternative to all-fluoropolymer filter cartridges. With its unique SELECT pleating technology, the liquid flow rates are increased by up to 50% verses our standard Proflow II-E filter. This filter is ideally suited for ultra-pure microelectronics fluids and gases. It is available dry or wet-packed for quick installation and lower extractables.
Features/Benefits
• Excellent liquid and gas flow rates
• Wet-pack option for quick installation
• PTFE/ PP construction for chemical resistance
• 100% integrity tested in cleanroom environment

Applications
• Bulk chemical delivery filtration for:
–  Acids
–  Bases
–  Solvents
–  Photochemical
• Wet etch and clean filtration for:
–  Dilute acids
–  DI water (<80°C)
• Ultra-pure electronics-grade gas filtration

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Bioscience Filtration

N.A. | Oxnard CA USA

bwf.oxn.support@support.parker.com

EMEA | Birtley UK

befe.birtley.support@support.parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945