Service and Repair Kits - PS and S Series Swivels | Product Series

Filter by

    No filters selected

Kit Type

Body Size (inch)

Seal Material

Additional Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Service and Repair Kits - PS and S Series Swivels

Service and Repair Kits - PS and S Series Swivels

Swivel repair kits provide the replacement parts and instructions to rebuild and maintain Parker's PS and S series swivels.

Technical Specifications

  • Connection Type: Thread
  • Application: Various
  • Shape: Straight, 90Ëš
  • Connection Thread Size: 1/4 to 2-1/2 inch
  • Kit Type: S series swivel (90 degree), PS series swivel (in-line and 90 degree)
Safety Warning

Full Product Description

Swivel service and repair kits provide the replacement parts and instructions to rebuild and maintain Parker's PS and S series swivels.

PS Series repair kits (in-line and 90 degree) include:
• O-rings
• PTFE backup ring
• Cap screws
• Locking balls
• Retaining ring
• Grease fitting

S Series repair kits (90 degree) include:
• O-rings
• PTFE backup rings
• External and internal dust seals
• Retaining ring

Markets:
• Industrial
• Construction
• Agriculture

Features/Benefits:
• Replacing worn components can extend the swivel's service life
• Servicing and maintaining swivels can help optimize system performance

Applications:
• PS and S Series Swivels

Related Documents

×
Products Kit Type Body Size (inch) Seal Material Additional Options
RK-4/6E S series swivel (90 degree) 1/4 and 3/8 Ethylene Propylene na
RK-4/6N S series swivel (90 degree) 1/4 and 3/8 Nitrile na
RK-4/6V S series swivel (90 degree) 1/4 and 3/8 Fluorocarbon na
RK-8E S series swivel (90 degree) 1/2 Ethylene Propylene na
RK-8N S series swivel (90 degree) 1/2 Nitrile na
RK-8V S series swivel (90 degree) 1/2 Fluorocarbon na
RK-12E S series swivel (90 degree) 3/4 Ethylene Propylene na
RK-12N S series swivel (90 degree) 3/4 Nitrile na
RK-12V S series swivel (90 degree) 3/4 Fluorocarbon na
RK-16E S series swivel (90 degree) 1 Ethylene Propylene na
RK-16N S series swivel (90 degree) 1 Nitrile na
RK-16V S series swivel (90 degree) 1 Fluorocarbon na
PS4-RPR PS series swivel (in-line and 90 degree) 1/4 Nitrile na
PS4Y-RPR PS series swivel (in-line and 90 degree) 1/4 Fluorocarbon na
PS4A-RPR PS series swivel (in-line and 90 degree) 1/4 Aflas na
PS4W-RPR PS series swivel (in-line and 90 degree) 1/4 Ethylene Propylene na
PS6-RPR PS series swivel (in-line and 90 degree) 3/8 Nitrile na
PS6Y-RPR PS series swivel (in-line and 90 degree) 3/8 Fluorocarbon na
PS6A-RPR PS series swivel (in-line and 90 degree) 3/8 Aflas na
PS6W-RPR PS series swivel (in-line and 90 degree) 3/8 Ethylene Propylene na
PS8-RPR PS series swivel (in-line and 90 degree) 1/2 Nitrile na
PS8Y-RPR PS series swivel (in-line and 90 degree) 1/2 Fluorocarbon na
PS8A-RPR PS series swivel (in-line and 90 degree) 1/2 Aflas na
PS24-RPR PS series swivel (in-line and 90 degree) 1 1/2 Nitrile na
PS24Y-RPR PS series swivel (in-line and 90 degree) 1 1/2 Fluorocarbon na
PS24A-RPR PS series swivel (in-line and 90 degree) 1 1/2 Aflas na
PS24W-RPR PS series swivel (in-line and 90 degree) 1 1/2 Ethylene Propylene na
PS8W-RPR PS series swivel (in-line and 90 degree) 1/2 Ethylene Propylene na
PS8-GRPR PS series swivel (in-line and 90 degree) 1/2 Nitrile Grease fitting included
PS12-RPR PS series swivel (in-line and 90 degree) 3/4 Nitrile na
PS12Y-RPR PS series swivel (in-line and 90 degree) 3/4 Fluorocarbon na
PS12A-RPR PS series swivel (in-line and 90 degree) 3/4 Aflas na
PS12W-RPR PS series swivel (in-line and 90 degree) 3/4 Ethylene Propylene na
PS12-GRPR PS series swivel (in-line and 90 degree) 3/4 Nitrile Grease fitting included
PS16-RPR PS series swivel (in-line and 90 degree) 1 Nitrile na
PS16Y-RPR PS series swivel (in-line and 90 degree) 1 Fluorocarbon na
PS16A-RPR PS series swivel (in-line and 90 degree) 1 Aflas na
PS16W-RPR PS series swivel (in-line and 90 degree) 1 Ethylene Propylene na
PS16-GRPR PS series swivel (in-line and 90 degree) 1 Nitrile Grease fitting included

687PDC
687539