Pressure Switch - Series PSB | #PSB040AF11


LOADING IMAGES
PSB040AF11 PSB040AF11 PSB040AF11
Click to View CAD Model

Pressure Switch - Series PSB | #PSB040AF11

Electro-hydraulic pressure switches series PSB are robust, long-life high performance devices that provide an electrical signal when sensed pressure rises above or falls below the selected setting. The maximum operating pressure is 315 bar.


Technical Specifications

  • Switching Pressure: 3 to 40 bar
  • Adjustment Type: Manual switching point
  • Pressure Adjustment Control Type: Hexagon socket
  • Connection Type: Flange, front face
  • Seal Material: FPM
  • Locking Mechanism: na
  • Pressure Range (bar): 3-40
  • Connection: Flange
  • Product Series: Pressure switch
  • Actuation Type: Electro-hydraulically
  • Mounting Type: Flange
  • Weight: 1 kg
  • Mounting Position: Unrestricted
  • Maximum Operating Pressure: 315 bar
  • Duty Cycle: Max. 1/s
  • Maximum Flow Rate: N/A
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: FPM
  • Body Material: Steel
Safety Warning

Item Information

Parker's robust electro-hydraulic pressure switches series PSB ensure great flexibility for mounting with manifolds, sandwich plates or direct line connections. A hydraulically dampened piston provides accurate response and extended service life. The maximum operating pressure for all varations is 315 bar.

Markets:
• Industrial

Features/Benefits:
• Robust cast iron construction. Rugged, yet compact product - designed to provide long service life in demanding applications
• Four separate adjustable pressure range options - enables the operator to precisely select the desired pressure setting
• Flange or pipe mounting - therefore almost universally applicable
• Optional keylock adjustment - prevents tampering or unauthorized adjustments in critical applications
• IP65 class electrical protection - maintains integrity against moisture in spray or splashdown situations
• Short delivery time for most variations - no warehousing necessary

Applications:
• Suitable for general hydraulic applications

Function:
The spring loaded piston is hydraulically dampened. The PSB provides a very accurate hysteresis between the switching points. The required operating pressure is adjusted by the setscrew. Unauthorised adjustments can be prevented by the optional cylinder lock. The electric element is a micro switch with snap-action contact. Three terminals permit application as "On", "Off" or "Changeover" switch. The electrical connection is made with a 3-pole plug-in connector to EN 175301-803 with ground.

Note:
For inductive DC loads a spark discharger should be used to increase service life.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin Manufacturing GmbH & Co. KG

Industrial Systems Divsion Europe, Headquarters

Gutenbergstrasse 38

41564 Kaarst

Germany

Phone

+49 (0) 2131 513 0

Fax

+49 (0) 2131 513 230

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478