PSE260-A4X03DF14EITS - PoleStar Smart-E Medium to Large Flow Compressed Air Refrigeration Dryers | Parker NA

PoleStar Smart-E Medium to Large Flow Compressed Air Refrigeration Dryers | #PSE260-A4X03DF14EITS

PSE260-A4X03DF14EITS

PoleStar Smart-E Medium to Large Flow Compressed Air Refrigeration Dryers | #PSE260-A4X03DF14EITS

Effective removal of water vapour (to +3°C pdp) from compressed air at low operating costs. Dual frequency ready, with volume flows up to 10800m³/h (50Hz) or 11812m³/hr (60Hz) @ 7 barg.


Technical Specifications

  • Flow Rate: 1560 m³/h @ 7 barg (918 cfm @ 102 psig) 50 Hz
  • Cooling Method: Air Cooled
  • Flow Rate: 1708.0 m3/hour at 7 barg, 60Hz, 1005.0 CFM at 102 psig 60Hz
  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Application: Compressed Air Applications
  • Product Style: Refrigeration
  • Product Series: PoleStar Smart-E
  • Industry: Industrial Manufacturing Equipment
  • Pressure Dew Point: Standard: 3°C (37°F)
    , Options: 7°C (45°F) or 10°C (50°F)
  • Refrigerant Type: R513A (Low GWP Refrigerant)
  • Operating Pressure: 2 to 14 barg, 29 to 203 psig
  • Operating Temperature: 10 to 65 °C, 41 to 149 °F
  • Ambient Temperature: 50.0 °C Maximum, 122.0 °F Maximum
  • Electrical Requirements: 400V 3ph 50Hz / 460V 3ph 60Hz
  • Power Consumption: 2.05 kW (50Hz), 2.5 kW (60Hz)
  • Port Size: 2-1/2 inch
  • Connection Type: BSPP
  • Ingress Protection Rating: IP54 Indoor Use Only
  • Specifications Met: PED 2014/68/EU Fluid Group II
  • Height: 1410.0 mm, 55.5 inch
  • Width: 703.0 mm, 27.7 inch
  • Depth: 1150.0 mm, 45.3 inch
  • Weight: 262 kg, 578 lb
Safety Warning

Item Information

PoleStar Smart refrigeration dryers have been designed for the efficient removal of water from compressed air. Equipped with the patented SmartSave energy-saving feature PoleStar Smart refrigeration dryers continually and precisely modulates its mode of operation to meet prevailing operating conditions, resulting in accurate dew-point monitoring with corresponding aligned power consumption.

Furthermore, indirect cost savings, reducing the “hidden costs” of pressure drop are maximised by the use of a patented “all-in-one” aluminium heat-exchanger-SmartPack. Here the provision of large open channels and no-interconnecting pipe-work enables the free, un-interrupted passage of air through the dryer, resulting in pressure drops second to none.

Features:
• Direct-expansion type refrigeration system

• The Energy Saving feature enables the dryers to save energy at partial load by cycling the refrigerant compressor while cooling the inlet air using the cold reserve stored in the SmartPack mass

• In compliance with the F-Gas regulation, low GWP environmentally friendly refrigerant R513A on all units

• Electronic controller, including touch screen versions from PSE 220

• Remote communication protocol, industry 4.0 ready, on all units; web server from model PSE220 and IoT ready from model PSE460

Benefits:
• The most energy efficient compressed air refrigeration dryer

• Low pressure drops for lower operational costs

• Cost of ownership reduced

• Significantly contributes to the indirect reduction of CO2 into the environment

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor

Read More Show Less

CAD Drawings + Files

Part Number
PSE260-A4X03DF14EITS STP

Ok

x

Related Documents

Literature and Reference Materials
2024-12-20 User Manual - PSE 120-350 (50/60Hz) 398H271734 - Rev19 (Multi-Language)
2024-12-20 User Manual - PSE 460-1800 (50/60Hz) 398H271735 - Rev20 (Multi-Language)
2025-01-20 User Manual - PSE 120-350 (50/60Hz) 398H271734 - Rev19 - Multi-Language (interactive)
2025-01-20 User Manual - PSE 460-1800 (50/60Hz) 398H271735 - Rev20 - Multi-Language (interactive)
2025-03-03 User Manual - PSE 120-350 (50/60Hz) 398H271734 - Rev20 - Multi-Language (interactive)
2025-03-03 User Manual - PSE 460-1800 (50/60Hz) 398H271735 - Rev21 - Multi-Language (interactive)
User Manual - PSE 120-350 (50/60Hz) 398H271734 - Rev13 - Multi-Language
User Manual - PSE 120-350 (50/60Hz) 398H271734 - Rev14 (Multi-Language)
User Manual - PSE 120-350 (50/60Hz) 398H271734 - Rev16 multi language
User Manual - PSE 120-350 (50/60Hz) 398H271734 - Rev19 - Multi-Language
User Manual - PSE 460-1800 (50/60Hz) 398H271735 - Rev15 - (Multi-Language)
User Manual - PSE 460-1800 (50/60Hz) 398H271735 - Rev16 (Multi-Language)
User Manual - PSE 460-1800 (50/60Hz) 398H271735 - Rev17 Multi-Language
User Manual - PSE 460-1800 (50/60Hz) 398H271735 - Rev18 - Multi-Language
User Manual - PSE 460-1800 (50/60Hz) 398H271735 - Rev19 - Multi-Language
User Manual - PSE 460-1800 (50/60Hz) 398H271735 - Rev20 - Multi-Language
Product Information Sheet - PoleStar Smart-E Refrigeration Dryers - (English)
Sales Drawing - PSE 220 - 350
Sales Drawing - PSE 220 - 350 Water Cooled
User Manual - PSE 120 - 350 (50Hz/60Hz) 398H271734 - Rev00 - (Multi-Language)
User Manual - PSE 120 - 350 (50Hz/60Hz) 398H271734 - Rev01 - (Multi-Language)
User Manual - PSE 120 - 350 (50Hz/60Hz) 398H271734 - Rev02 - (Multi-Language)
User Manual - PSE 120 - 350 (50Hz/60Hz) 398H271734 - Rev03 - (Multi-Language)
User Manual - PSE 120 - 350 (50Hz/60Hz) 398H271734 - Rev04 - (Multi-Language)
User Manual - PSE 120 - 350 (50Hz/60Hz) 398H271734 - Rev05 - (Multi-Language)
User Manual - PSE 120 - 350 (50Hz/60Hz) 398H271734 - Rev06 - (Multi-Language)
User Manual - PSE 120 - 350 (50Hz/60Hz) 398H271734 - Rev07 - (Multi-Language)
User Manual - PSE 120 - 350 (50Hz/60Hz) 398H271734 - Rev08 - (Multi-Language)
User Manual - PSE 120 - 350 (50Hz/60Hz) 398H271734 - Rev09/10 - (Multi-Language)
User Manual - PSE 120 - 350 (50Hz/60Hz) 398H271734 - Rev12 - (Multi-Language)
User Manual - PSE 120 - 350 (50Hz/60Hz) 398H271734Y001 - Rev00 - (Multi-Language)
User Manual - PSE 120 - 350 (50Hz/60Hz) 398H271734Y002 - Rev00 - (Multi-Language)
User Manual - PSE 460 - 1800 (50Hz/60Hz) 398H271735 - Rev00 - (Multi-Language)
User Manual - PSE 460 - 1800 (50Hz/60Hz) 398H271735 - Rev01 - (Multi-Language)
User Manual - PSE 460 - 1800 (50Hz/60Hz) 398H271735 - Rev02 - (Multi-Language)
User Manual - PSE 460 - 1800 (50Hz/60Hz) 398H271735 - Rev03 - (Multi-Language)
User Manual - PSE 460 - 1800 (50Hz/60Hz) 398H271735 - Rev04 - (Multi-Language)
User Manual - PSE 460 - 1800 (50Hz/60Hz) 398H271735 - Rev05 - (Multi-Language)
User Manual - PSE 460 - 1800 (50Hz/60Hz) 398H271735 - Rev06 - (Multi-Language)
User Manual - PSE 460 - 1800 (50Hz/60Hz) 398H271735 - Rev07 - (Multi-Language)
User Manual - PSE 460 - 1800 (50Hz/60Hz) 398H271735 - Rev08 - (Multi-Language)
User Manual - PSE 460 - 1800 (50Hz/60Hz) 398H271735 - Rev09 - (Multi-Language)
User Manual - PSE 460 - 1800 (50Hz/60Hz) 398H271735 - Rev10 - (Multi-Language)
User Manual - PSE 460 - 1800 (50Hz/60Hz) 398H271735 - Rev11/12 - (Multi-Language)
User Manual - PSE 460 - 1800 (50Hz/60Hz) 398H271735 - Rev13 - (Multi-Language)
User Manual - PSE 460 - 1800 (50Hz/60Hz) 398H271735 - Rev14 - (Multi-Language)
User Manual - PSE 460 - 1800 (50Hz/60Hz) 398H271735Y001 - Rev0 - (Multi-Language)
User Manual - PSE Modbus Variables (EN)
User Manual - PoleStar Smart PST 030 - 090 (50Hz) Refrigeration Dryers - (Multi-Language)
User Manual - PoleStar Smart PST 075 / 095 (50Hz) Refrigeration Dryers - (Multi-Language)
User Manual - PoleStar Smart PST 090 - 340 (60Hz) Refrigeration Dryers - (English/French/Spanish)
User Manual - PoleStar Smart PST 120 - 350 (50Hz) 398H271721 - Rev35 - (Multi-Language)
User Manual - PoleStar Smart PST 120 - 350 (50Hz) Refrigeration Dryers - (Multi-Language)
User Manual - PoleStar Smart PST 390 - 1980 (60Hz) Refrigeration Dryers - (English/French/Spanish)
User Manual - PoleStar Smart PST 460 - 1800 (50Hz) 398H272923 - Rev38 - (Multi-Language)
User Manual - PoleStar Smart PST 460 - 1800 (50Hz) 398H272923 - Rev39 - (Multi-Language)
User Manual - PoleStar Smart PST 460 - 1800 (50Hz) Refrigeration Dryers - (Multi-Language)
User Manual - PoleStar Smart PST 70 (60Hz) Refrigeration Dryers - (English/French/Spanish)
White Paper - Effects of the EU F-gas regulation on compressed air refrigeration dryers - (English)
×


Find a Distributor

Where to Buy

Local Contact

Parker Manufacturing Ltd

Gas Separation & Filtration Division EMEA

Dukesway, Team Valley Trading Estate

Gateshead, Tyne & Wear, NE11 0PZ

United Kingdom

Phone

+44 (0)191 402 9000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066