Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The PSI power supply/fieldbus interface module simplifies the connection of a PSUP-series power supply module and a EtherCAT or CANopen fieldbus network with the single hybrid cable system used in the Servonet DC and Motornet DC servo systems.
The PSI power supply/fieldbus interface module minimises machine footprint and simplifies the connection of a PSUP-series power supply module and a EtherCAT or CANopen fieldbus network with the single hybrid cable system used in the Servonet DC and Motornet DC servo systems. The electronics footprint is up to 70% smaller than traditional centralised solutions. Optionally it can generate the auxillary 48VDC power supply bus for use with the Motornet DC servo system.
Markets:
• Factory Automation
• Miscellaneous Industrial
• Packaging machinery
• Food & Beverage
• Pharma
Features/Benefits:
• Reduced Machine Footprint
• Efficient Power Control
• Modular Machine Design
• Quick and simple machine configuration and reduced wiring
Applications:
• Filling, bottling and capping machines
• Rotary tables
• Material forming
• Material handling
• Robotics
| Literature and Reference Materials |
|---|
| PSI <=> MDC Hybrid Cable Details |
| PSI Power Supply Interface Modules - Installation Guide |
| Products | Output Rating (kW) | Power Supply |
|---|---|---|
| PSI5 | 5 | AUX 24VDC supplied by PSUP |
| PSI5E | 5 | AUX 24-48VDC supplied externally |
| PSI5P | 5 | AUX 48VDC generated by PSI |
| PSI10 | 10 | AUX 24VDC supplied by PSUP |
| PSI10E | 10 | AUX 24-48VDC supplied externally |
| PSI10P | 10 | AUX 48VDC generated by PSI |
| PSI20 | 20 | AUX 24VDC supplied by PSUP |
| PSI20E | 20 | AUX 24-48VDC supplied externally |
| PSI20P | 20 | AUX 48VDC generated by PSI |