PSK Series Refrigeration Controllers | #PSKEY


LOADING IMAGES
PSKEY

PSK Series Refrigeration Controllers | #PSKEY

PSKEY PROGRAMMING KEY


Technical Specifications

  • Wiring: N/A
  • Input Voltage (VDC): N/A
  • Number of Outputs: N/A
  • Number of Inputs: N/A
  • Application: Programming Key
  • Degree of Protection (IP): N/A
  • Sensor type: N/A
  • Display Type: N/A
  • Controller Type: N/A
  • Indicator Type: N/A
  • Cable Length: N/A
  • Maximum Working Temperature (F): N/A
  • Input Voltage (VAC): N/A
  • Keypad/User Interface Option: N/A
  • Operating Humidity: N/A
  • Enclosure: N/A
  • Mounting: N/A
  • Operating Style: N/A
  • Communication Port: N/A
  • Minimum Operating Temperature (F): N/A
  • Signal Input: N/A
  • Maximum Operating Temperature (F): N/A
  • Connection: N/A
  • Type: Digital Thermostat Programming Key
  • Signal Output: N/A
  • Minimum Working Temperature (F): N/A
  • Length (inch): N/A
  • Pressure Range (psig): N/A
  • Division: Sporlan Division
Safety Warning

Item Information

There are several models to choose from starting with the PSK201 with simple logic and wiring (for base compressor and defrost control) to the PSK214 with multiple I/Os and evaporator fan management (for complex compressor, defrost and fan control).
A quick glance at the 3-1/2 digit display panel during operation shows the refrigerator status; which includes an alarm icon and temperature of the controlled space. Depending on the model, defrost control is handled by compressor stop or time/temperature based off of a real time clock.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Sporlan Division

206 Lange Drive

Washington, MO 63090 USA

Phone

+1 (636) 239-1111

Fax

+1 (636) 239-9130

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599