PSKT-A240-FRHF - PREMIER PC-ABS Electrically Conductive Plastic - Flame Retardant | Parker NA

PREMIER PC-ABS Electrically Conductive Plastic - Flame Retardant | #PSKT-A240-FRHF

PSKT-A240-FRHF

PREMIER PC-ABS Electrically Conductive Plastic - Flame Retardant | #PSKT-A240-FRHF

'Parker Chomerics PREMIER PC-ABS A240-FRHF five piece test specimen kit includes an ASTM tensile bar, ASTM flex bar, ASTM IZOD bar, an ASTM Ø 2.5" by .125" disk, and a 5" x 5" x  .080" plaque for material qualification purposes. 


Technical Specifications

  • Package Type: Test Specimen Kit
  • Noise Shielding Level: Premium (75-90 dB)
  • Product Series: PREMIER A240-FRHF
  • Flammability Rating: UL 94 V-0
  • Surface Resistivity: 0.25 Ω/square
  • Resistance: 0.030 Ω
  • Maximum Ambient Temperature: 70 °C
  • Thermal Conductivity: 0.70 W/m-K
  • Product Type: Flame Retardant Grade
  • Polymer Material Options: PC-ABS
  • Noise Shielding Level: 40 to 90 dB
Safety Warning

Item Information

Parker Chomerics PREMIER™ PC-ABS Flame Retardant Grades are electrically conductive plastics for EMI shielding featuring a blend of PC-ABS plastic alloys and electrically conductive fillers engineered for stable electrical, mechanical, and physical performance.

PREMIER PC-ABS Flame Retardant Grades are offered in three EMI shielding performances: economy (A220-FR), moderate (A230-FRHF) and premium (A240-FRHF) shielding performance

All three versions are UL V-0 rated to 1.5 millimeters wall thickness and provide up to 70° C continuous use temperature. A230-FRHF and A240-FRHF versions use “HF” (hybrid filler) granular graphite to improve cost and minimize post mold warpage.

Combined with standard injection molding processes, this product delivers evenly dispersed filler throughout a part's geometry. PREMIER parts have no resin rich areas prone to EMI leaks, and no brittle, resin poor areas that can break under mechanical stress.

Parker Chomerics PREMIER ‘single pellet’ materials offer superior performance and consistency when compared to many electrically conductive plastic materials. The primary advantage of PREMIER is the use of pultrusion compounding to ensure uniform amounts of conductive filler are within each pellet.

PREMIER products are manufactured as single pellet formulations, which ensures the most reliable, consistent shielding of molded products. Single pellet or homogeneous products are far superior to multi-pellet blends (also called dry blends or salt-and-pepper blends) that use pellets from different compounds randomly mixed together.
Product Features/Benefits:

• 40-90 dB shielding effectiveness depending on shielding performance selected
• UL V-0 rated to 1.5 millimeters wall thickness
• Continuous use temperature to 70° C
• High permeability (6.5) increases shielding effectiveness

Mechanical/Physical:
• High tensile strength and modulus
• High flexural strength and modulus
• Low density provides weight reduction up to 75%
• UL 94 flammability rating of V-0

Environmental:
• Recyclable – conforms to WEEE EoVL TCO
• Compliance – RoHS, Halogen-free, EPA
• Up to 105°C Relative Temperature Index (RTI)
• Corrosion-free for long field life

Economics:
• Lower total cost of ownership through elimination of secondary operations
• Six sigma processing
• Waste elimination
• Global supply available for rapid delivery

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Chomerics Division

Worldwide Headquarters

77 Dragon Court

Woburn

MA

United States

01888

Phone

(781) 935-4850

Fax

(1) 781-933-4318

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336