Threshold sensors | #PSPJ731-2_PDN


LOADING IMAGES
PSPJ731-2_PDN

Threshold sensors | #PSPJ731-2

The threshold sensor provides pneumatic or electronic feedback. When the piston is at the end of stroke, the pressure drops and the sensor gives an output. The threshold sensor consists of a banjo fitting and a plug-in sensor.


Technical Specifications

  • Port Size (inch): 1/8
  • Port Type: NPT
  • Type: Pneumatic - 10-32 Pilot
  • Port Size: 10-32 inch, 1/8 inch, 1/4 inch, 3/8 inch, 1/2 inch
  • Operating Pressure: 0 to 150 psi, 0 to 10.3 bar
  • Operating Temperature: 5 to 140 °F, -15 to 60 °C
  • Body Material: Thermoplastic
  • Maximum Operating Frequency: 10 Hz
  • Operational Life: 10 Million Cycles
Safety Warning

Item Information

The plug-in threshold sensors provide feedback information on pneumatic cylinder status in one of three possible outputs: pneumatic, electric, or electronic. Mounted into the cylinder port, these devices monitor the back pressure of the cylinder's exhaust. When the cylinder's piston stops, the back pressure rapidly drops and the threshold sensor provides the desired output.

Ideal for variable stroke applications, such as robotics, where other sensor type devices, such as limit switches, are impractical. These devices provide a signal whenever the cylinder stops motion. The threshold sensor consists of two complementary sub assemblies; (1) the banjo fitting and (2) the plug-in sensor element. In all cases, the sensor is easily plugged into the banjo fitting and locked in place with a spring clip. The banjo fitting is designed to accept (piggy backed) other functional fittings, such as flow controls or blocking valves.  Simply select the sensor based on the type of feedback signal that best fits the application.

Markets
• General Industrial
• Automotive
• Factory Automation

Features/Benefits
• Ideally suited for applications where limit switches are impractical

Applications
• General Industrial
• Conveyance
• Packaging
• Assembly

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

PNEUMATIC DIVISION NORTH AMERICA

Pneumatic Division North America

8676 EAST M89

RICHLAND MI 49083 USA

Phone

269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN

Fax

269-629-5385

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687577