Baldwin - Hydraulic Filter Elements | #PT193-3


LOADING IMAGES
PT193-3

Baldwin - Hydraulic Filter Elements | #PT193-3

Baldwin hydraulic elements offer superior protection for your engine-powered equipment.


Technical Specifications

  • Product Type: Hydraulic Element
  • Notes: For Terex Kit 9038953, Add Optional Gaskets [2] G253-A and [1] G289
  • Outside Diameter: 6 (152.4)
  • Inside Diameter: 3 17/32 (89.7)
  • Length: 8 17/32 (216.7)
  • Gasket: Optional Gasket: G289
  • Micron Rating: 4 Nominal; 15 Absolute
  • Application: Euclid, Terex Equipment
  • Compatible Competitor Part Number: Euclid 9190077
  • Brand: Baldwin

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

"Baldwin hydraulic filters offer superior protection for your engine-powered equipment. Improving system fluid cleanliness levels, providing better cold start performance and meeting service interval expectations are the primary objectives in the design of Baldwin hydraulic elements. Baldwin hydraulic elements utilize cellulose, synthetic and blended media to meet these performance specifications. A full range of filters is available to accommodate low, medium and high pressure applications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700