PT2120QBGGN121 - Low Pressure Tank Top Filters PT Series | Parker NA

Low Pressure Tank Top Filters PT Series | #PT2120QBGGN121

PT2120QBGGN121

Low Pressure Tank Top Filters PT Series | #PT2120QBGGN121

Parker’s PT Series Return Line Filters combine high efficiency Microglass filtration with low cost installation in a patented design. Allowable operating pressure of 150 PSI/10.3 Bar and capable of flows up to 50 GPM/180 LPM depending on viscosity.


Technical Specifications

  • Options: None
  • Port Connection Type: 3/4” NPT
  • Seal Material: Nitrile
  • Flow Rate: 10 gpm (37.8 lpm)
  • Filter Element Type: 20Q Microglass
  • Bypass Valve Pressure Rating: 25 psid (1.7 bar)
  • Indicator Type: Pressure gauge, 25 psi
  • Mounting Style: Tank Mounted
  • Pressure Rating: 15 psi, 10.3 bar
  • Flow Rate: 10.0 gal/min, 37.8 L/min
  • Filter Element Type: 20Q Microglass
  • Seal Material: Nitrile
  • Bypass Valve Pressure Rating: 25.0 psid, 1.7 bar
  • Indicator Type: Pressure gauge, 25 psi
  • Indicator Pressure Setting: No Indicator
  • Options: Tank Mounted
  • Housing Material: Aluminum
  • For Fluid Type: Mineral, Petroleum and Polyalphaolefin (PAO) based fluids
  • Maximum Operating Temperature: 225.0 °F, 107.0 °C
  • Weight: 0.8 lb, 0.36 kg
  • Compatible Element: 936753
Safety Warning

Item Information

The Parker PT Series Low Pressure Return Line Filters provide an economical alternative for quality tank top mounted filtration. With a Parker space saving design that protects the quality of filtration, the PT Series offers both modularity and value.

The Parker PT Series is available in two diameters and three lengths, with flow capacities up to 50GPM/188LPM depending on viscosity. The PT2 and PT4 filter cartridge models utilize Microglass III media in 2, 5, 10 and 20 microns for the industry’s best particle removal efficiency and retention. This return line filter applies In-to-Out Filtration, ensuring that any captured contamination is retained in the element during servicing the filter, preventing system recontamination.

The unique design simply threads into a ported weld or flange. The PT element can be integrated directly into a co-polymer reservoir. (Note: Parker Filtration can provide cavity details to co-polymer reservoir manufacturers for support of this innovative solution). The direct screw-in design creates a compact, flat reservoir surface, which typically reduces the first fit cost. Compared to the traditional tank top mounted filter, improved sealing between the reservoir and the filter can be achieved, eliminating potential leakage areas. Because all seals are pre-mounting, this reduces the risk of replacing the incorrect seals, assuring safety. This compact solution is ideal for supporting mobile applications.

The PT Series features a disposable filter cartridge, a single-piece construction, incorporating both the nylon cover and the bypass valve, located in the end cap. The cavity also includes the integrated return line port and optional connection for the pressure switch. The flow path is inside-out and requires no special tools for service. This design assures minimal installation costs with the least space requirements for return line applications.

Features and Benefits:
• Compact, Low Profile Design Reduces Weight and Costs
• Patented Filter Element Assembly Designed for Direct Screw-In Mounting and Easy Removal
• Unique Top End Cap Design Utilizes High Flow Capacity and Low Working Pressure
• Cast Aluminum Head is Both Durable and Lightweight
• In-to-Out Filtration Contains Contamination Within the Element, Avoiding Recontamination of the System During Service
• Disposable Filter Cartridge is Easily Removed and Replaced
• Premium Microglass III Media is Designed for Superior Dirt Holding Capacity and Efficiency, Reducing Maintenance and Downtime
• Downstream Element Design Prevents System Aeration
• Solid Bottom Endcap with Integrated Bypass Valve Insures Reliable Performance, Longer Element Life and Lower Maintenance Costs

Typical Applications:

• Turf Maintenance
• Agricultural Equipment
• Material Handling
• Aerial Lifts
• Fan Drive

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Engine Mobile Hydraulic and Fuel Filtration Division

16810 County Rd 2

Metamora

OH

USA

43540

Phone

1 419 644 4311

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687502