PT23374-MPG - Baldwin - Hydraulic Filter Elements | Parker NA

Baldwin - Hydraulic Filter Elements | #PT23374-MPG

PT23374-MPG

Baldwin - Hydraulic Filter Elements | #PT23374-MPG OBSOLETE

OBSOLETE. Availability Limited to Dealer Stock.


Technical Specifications

  • Product Type: Maximum Performance Glass Hydraulic Element
  • Notes: OBSOLETE. Availability Limited to Dealer Stock.
  • Outside Diameter: 1 27/32 (46.8)
  • Inside Diameter: 7/8 (22.2) One End
  • Length: 3 5/16 (84.1)
  • O-ring: [1] Attached
  • Application: Hydac Applications
  • Compatible Competitor Part Number: Hydac 2055958, 60D003BHHC, 60D003BHHC2
  • Brand: Baldwin
  • Division: Engine Mobile Aftermarket
  • Industry: • Marine
    • Mining
    • Oil and gas
    • Construction
    • Agriculture
    • Compressor
  • Technology: Filtration
  • Product Style: Hydraulic Filter
Safety Warning

Item Information

"Baldwin hydraulic filters offer superior protection for your engine-powered equipment. Improving system fluid cleanliness levels, providing better cold start performance and meeting service interval expectations are the primary objectives in the design of Baldwin hydraulic elements. Baldwin hydraulic elements utilize cellulose, synthetic and blended media to meet these performance specifications. A full range of filters is available to accommodate low, medium and high pressure applications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700