PT9289-MPG - Baldwin - Hydraulic Filter Elements | Parker NA

Baldwin - Hydraulic Filter Elements | #PT9289-MPG

PT9289-MPG

Baldwin - Hydraulic Filter Elements | #PT9289-MPG

Baldwin hydraulic elements offer superior protection for your engine-powered equipment.


Technical Specifications

  • Product Type: Wire Mesh Supported Maximum Performance Glass Hydraulic Element
  • Contains: 24 PSID By-Pass Valve
  • Outside Diameter: 2 25/32 (70.6)
  • Inside Diameter: 1 3/32 (27.8)
  • Length: 3 1/2 (88.9)
  • O-ring: [1] Included
  • Includes: Spring; [1] Included
  • Compatible Competitor Part Number: MP Filtri MF1001AA25HB; Woodgate WGH9511
  • Brand: Baldwin
  • Division: Engine Mobile Aftermarket
  • Industry: • Marine
    • Mining
    • Oil and gas
    • Construction
    • Agriculture
    • Compressor
  • Technology: Filtration
  • Product Style: Hydraulic Filter
Safety Warning

Item Information

"Baldwin hydraulic filters offer superior protection for your engine-powered equipment. Improving system fluid cleanliness levels, providing better cold start performance and meeting service interval expectations are the primary objectives in the design of Baldwin hydraulic elements. Baldwin hydraulic elements utilize cellulose, synthetic and blended media to meet these performance specifications. A full range of filters is available to accommodate low, medium and high pressure applications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700