Baldwin - Transmission Filter Elements | #PT9415-MPG KIT_Baldwin


LOADING IMAGES
PT9415-MPG KIT

Baldwin - Transmission Filter Elements | #PT9415-MPG KIT

Transmission filter replacement cartridge elements for heavy-duty equipment.


Technical Specifications

  • Product Type: Set of 2 Maximum Performance Glass Transmission Elements
  • Notes: High capacity filters.
  • Outside Diameter: 3 7/32 (81.8)
  • Inside Diameter: 1 17/32 (38.9) One End
  • Length: 5 15/16 (150.8)
  • Gasket: Furnished Gasket: [2] Irregular, [2] Square Cut
  • O-ring: [6] Viton Included
  • Micron Rating: 17 Nominal; 40 Absolute
  • Application: Allison World Transmissions with 4 Inch Sump
  • Compatible Competitor Part Number: Allison 29545779; GMC 29506337; John Deere AT327883; Fleetguard HF28943
  • Brand: Baldwin

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Heavy-duty transmission elements remove wear particles, preventing them from damaging moving parts and ensuring proper system function. Replacement elements should be changed based on OE recommended service hours.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700