Baldwin - Transmission Filter Elements | #PT9417_Baldwin


LOADING IMAGES
PT9417

Baldwin - Transmission Filter Elements | #PT9417

Transmission filter replacement cartridge elements for heavy-duty equipment.


Technical Specifications

  • Product Type: Transmission Element
  • Outside Diameter: 2 17/32 (64.3)
  • Inside Diameter: 1 7/32 (31.0)
  • Length: 5 7/8 (149.2)
  • Gasket: Attached Gasket: [2] Attached
  • Application: R.V.I., Volvo Trucks
  • Compatible Competitor Part Number: Renault 7401521527, 7485105048, 7485108176; Volvo 1521527, 20776259, 85108176, 85105048
  • Brand: Baldwin
Safety Warning

Item Information

Heavy-duty transmission elements remove wear particles, preventing them from damaging moving parts and ensuring proper system function. Replacement elements should be changed based on OE recommended service hours.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700