PT Parker PAC Terminal | #PTA-010-1R1-13


LOADING IMAGES
PTA-010-1R1-13 PTA-010-1R1-13 PTA-010-1R1-13 PTA-010-1R1-13

PT Parker PAC Terminal | #PTA-010-1R1-13 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Certificates: CE, UL/cUL, IEC/EN61010, FCC Class A, RoHS, REACH
  • Cover Material: Aluminum
  • Display Size: 10.1" Touchscreen
  • Software: Parker Remote Manager, Parker Remote Manager (RemoteMgr)
  • Product Type: Thin Client HMI
  • Display Size: 10.1 inch Touchscreen, 7 inch
  • Display Type: -
  • Interface Type: Analog Resistive Touchscreen
  • Resolution: 1280 x 800 pixels (max)
  • Backlight Life: 40000 Hours
  • Operating System: Android
  • Inputs/Outputs: 2x USB 2.0
  • CPU: 1 GHz Freescale iMX6 AMD
  • System Memory: -
  • Client Data Storage: 4 GB eMMC
  • Input Voltage: 12 to 24 VDC, 12 VDC
  • Operating Temperature: 0 to 50 °C, 32 to 122 °F
  • Operating Humidity: 10 to 90 % @ 40°C (non-condensing)
  • Ingress Protection Rating: IP65 (front bezel)
  • Specifications Met: CE, UL/cUL, IEC/EN61010, FCC Class A, RoHS, REACH
Safety Warning

Item Information

The PAC Terminal (PT) is a thin client HMI which significantly reduces the overall system costs when compared to a traditional HMI—especially if it is desired for multiple PTs to connect to a single PAC. Developed to work seamlessly with the Parker Automation Controller (PAC), the PAC handling the control and HMI logic, the PT is responsible for displaying the embedded HMI as well as sending touch screen input from the user back to the PAC.

Markets:
• Factory Automation
• Packaging Machinery
• Printing & Marking Equipment
• Vehicle Assembly Facilities
• Food & Beverage
• Textile, Paper
• General Automation

Features/Benefits:
■ Reduce HMI Hardware Costs:
Our PAC controller does the heavy lifting hosting the HMI application, allowing the PAC Terminal to provide high end HMI performance at very cost effective pricing.

■ Reduced Development Time:
Parker Automation Manager provides intuitive, drag and drop tools for developing HMI applications that can reduce your development time by 30% over competing toolsets. Users already familiar with IEC 61131-3 programming can quickly tie their PAC programming logic to WebVisu objects for a seamless logical solution.

■ Reduce Downtime:
The PAC Terminal is essentially a Web browser designed for the factory floor. If for any reason, the PAC Terminal stops functioning, the PAC controller can publish its screen to any device with a compatible Web browser and your process keeps running. Better yet, simply replace the PAC Terminal and set IP addresses and your application is back running, no application to load, no other configuration required.

■ Increasing Security:
The PAC Terminal contains no application data when disconnected from the PAC controller. Critical application data, parameters and history are all stored on the PAC, safely in your main control cabinet. This centralized architecture presents an inherently smaller attack profile for malware, viruses and other malicious intent as your HMI is no longer an intelligent device containing critical information — yet, no functionality is compromised.

Applications:
• Packaging Machines
• Material forming machines
• Handling machines
• Converting and plastic machines
• Printing & Marking Equipment

Technical Specifications:
• Screen Size : 7", 10.1" and 15.6” (16:9 wide-screen options)
• Bezel : available in aluminium or plastic
• User Interface : Analog-resistive touch technology
• Thin-client for the PAC controller
• Input Supply : 12/24VDC

====About the Parker PAC and PAC Terminal all-in-one Machine Control Solution====
The PAC is Parker’s all-in-one machine controls solution that combines PLC, HMI, and motion control functionality into a single device. Likewise, the PAC is programmed using a single integrated development environment (IDE) called Parker Automation Manager (PAM).

WebVisu—a part of Parker Automation Manager IDE is an easy to use drag-and-drop HMI development tool that designed to seamlessly integrate with the IEC 61131-3 programming language.  WebVisu provides remote capabilities by taking advantage of web publishing technology. Any remote client such as a browser can connect to the embedded HMI simply by entering in the PAC’s IP address and target application. This means that an unlimited number of devices can connect to the PAC including multiple PT units.

The ability to provide a single solution and programming environment for PLC logic, HMI local and Remote visualization, as well as motion control makes the PAC an all-in-one machine controller capable of solving the most difficult applications with ease and reduced time to market.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Division Headquarters

Electronic Controls & Motion Division

200 Kisco Avenue

Mount Kisco

NY

USA

10549

Phone

800 221 9257

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514